What is IP Isolation mode?

IP Isolation mode allows you to isolate clients from devices by placing them on separate sub-networks and forcing clients to access the devices through CC-SG. In this mode, CC-SG manages traffic between the two separate IP domains. IP Isolation mode does not offer failover. If either LAN connection fails, users will not have access.

See About CC-SG LAN Ports for the locations of the Primary LAN and Secondary LAN ports on each CC-SG model.

Note: Clustering cannot be configured when using IP Isolation mode.

In This Section

Setup for IP Isolation Mode

Configure IP Isolation Mode with IPV4 or Dual Stack Mode with IPV6

See Also

Configuring the CC-SG Network

About Network Setup

About CC-SG LAN Ports

What is IP Failover mode?

Recommended DHCP Configurations for CC-SG

Support for IPv6

Register CC-SG Hostname to IP Address in DNS