Configure IP Failover Mode with IPV4 or Dual Stack Mode with IPV6

  1. Choose Administration > Configuration.
  2. Click the Network Setup tab.
  3. Select IP Failover mode.
  4. Type the CC-SG hostname in the Host name field. See Terminology/Acronyms for hostname rules. Include a top level domain, for example ".com" The top level domain must be 2 to 6 characters.
  5. To use IPV4 only, complete only the IPV4 section, and make sure the IPV6 checkbox is not selected. To use dual stack mode, select the IPV6 checkbox, and complete both IPV4 and IPV6 sections. When you change between IPV4 and dual stack mode, CC-SG must reboot. You will be prompted to reboot now or later, and must enter password, broadcast message, and timing for reboot. Verify that you do not have any services depending on the mode you disable.
  6. In the IPV4 address section, select DHCP or Static in the Configuration drop-down list.

    DHCP:

    Static:

  7. To run in dual stack mode, complete the IPV6 configuration section. Skip this step to use IPV4 only.
    1. Select the Enable IPV6 checkbox.
    2. Select Router Discovery or Static in the Configuration drop-down list.
  8. If you choose Router Discovery, some fields are automatically populated: Global/Unique Local IPV6 Address, Prefix Length, Default Gateway IPV6 Address, and Link-Local IPV6 Address and Zone ID.
    1. If you choose Static, enter the Global/Unique Local IPV6 Address, Prefix Length, and Default Gateway IPV6 Address.
  9. Click the Adapter Speed drop-down arrow and select a line speed from the list. Make sure your selection agrees with your switch's adapter port setting. If your switch uses 1 Gig line speed, select Auto.
  10. If you selected Auto in the Adapter Speed field, the Adapter Mode field is disabled, with Full Duplex selected automatically. If you selected an Adapter Speed other than Auto, select a duplex mode in the Adapter Mode drop-down list.
  11. Click Update Configuration to save your changes. If you enabled or disabled IPv6, CC-SG must reboot. All other changes require a restart. Your changes will not take effect until CC-SG reboots or restarts.

Note: If CC-SG is configured with DHCP, you can access CC-SG via the hostname after a successful registration with the DNS server.

See Also

What is IP Failover mode?

Setup for IP Failover Mode