Entering Maintenance Mode

  1. Choose System Maintenance > Maintenance Mode > Enter Maintenance Mode.
  2. Password: Type your password. Only users with the CC Setup and Control privilege can enter maintenance mode.
  3. Broadcast message: Type the message that will display to users who will be logged out of CC-SG.
  4. Enter maintenance mode after (min): Enter the number of minutes (from 0-720) that should elapse before CC-SG enters maintenance mode. Entering zero minutes causes Maintenance Mode to begin immediately.

    If specifying over 10 minutes, the broadcast message displays to users immediately, and then repeats at 10 and 5 minutes before the event occurs.

  5. Click OK.
  6. Click OK in the confirmation dialog box.

See Also

System Maintenance

Maintenance Mode

Exiting Maintenance Mode

Backing Up CC-SG

Saving and Deleting Backup Files

Restoring CC-SG

Resetting CC-SG

Restarting CC-SG

Upgrading CC-SG

Upgrading a Cluster

Migrating a CC-SG Database

CC-SG Shutdown

Restarting CC-SG after Shutdown

Powering Down CC-SG

Ending CC-SG Session