Blade Chassis with an Integrated KVM Switch

A blade chassis with an integrated KVM switch, such as Dell PowerEdge and IBM BladeCenter series, is connected to KX2 via a CIM. As only one CIM is available to access all blade servers in that chassis, when a user accesses one blade server, there are no paths left to the others.

When configuring all KX2 ports in CC-SG, the blade chassis connected to the KX2 device is configured. See Add a Blade Chassis Device. The blade servers in this type of blade chassis are not configured yet, so you must configure the blade servers later. See Configuring Slots on a Blade Chassis Device.

See Also

Blade Chassis Overview

Blade Chassis without an Integrated KVM Switch