There are two types of blade chassis devices: one is with an integrated KVM switch, which can function as an IP-enabled KVM switch, and the other is without.
In This Section
Blade Chassis with an Integrated KVM Switch
Blade Chassis without an Integrated KVM Switch
See Also
Configuring a Blade Chassis Device Connected to KX2
Add a Blade Chassis Device
Edit a Blade Chassis Device
Delete a Blade Chassis Device
Move a Blade Chassis Device to a Different Port