LED Display

The LED display is located on the side where outlets are available.

These diagrams show the LED display on different types of PDUs. Note that the LED display might slightly vary according to the PDU you purchased.

Zero U models:

PX2-1K Front_Panel-(0U)_LED display

1U models:

PX2-1K Front_Panel-(1U)_LED display

2U models:

Front_Panel-(PX2-5k  2U)_LED

The LED display consists of:

A Zero U model can detect its own orientation through the built-in tilt sensor and automatically changes the direction of the alphanumeric digits shown on the LED display for readability. To lock the direction of the digits shown on the LED display, you can set the display orientation using the command line interface. See Changing the LED Display Orientation.

Note: When a PX device powers up, it proceeds with the power-on self test and software loading for a few moments. When the software has completed loading, the LED display illuminates.

In This Section

Three-Digit Row

Two-Digit Row

Automatic Mode

Manual Mode

Outlet Switching

See Also

Panel Components

Power Cord

Outlets

Connection Ports

Reset Button