Encryption & Share

Using the Encryption & Share settings you can specify the type of encryption used, PC and VM share modes, and the type of reset performed when the Dominion KSX Reset button is pressed.

Choose one of the options from the Encryption Mode drop-down list. When an encryption mode is selected, a warning is displayed indicating that if your browser does not support the selected mode, you will not be able to connected to the Dominion KSX.

Encryption mode

Description

Auto

This is the recommended option; the Dominion KSX auto-negotiates to the highest level of encryption possible.

RC4

Secures user names, passwords and KVM data, including video transmissions using the RSA RC4 encryption method. This is a 128-bit Secure Sockets Layer (SSL) protocol which provides a private communications channel between the Dominion KSX and the Remote PC during initial connection authentication.

AES-128

The Advanced Encryption Standard (AES) is a National Institute of Standards and Technology specification for the encryption of electronic data; 128 is the key length. When AES-128 is specified, be certain that your browser supports it, otherwise you will not be able to connect. Please refer to Checking Your Browser for AES Encryption for more information.

AES-256

The Advanced Encryption Standard (AES) is a National Institute of Standards and Technology specification for the encryption of electronic data; 256 is the key length. When AES-256 is specified, be certain that your browser supports it, otherwise you will not be able to connect. Please refer to Checking Your Browser for AES Encryption for more information.

PC Share mode

Description

Private

No PC share; this is the default mode. Each target server can be accessed exclusively by only one user at a time.

PC-Share

KVM target servers can be accessed by up to eight users (administrator or non-administrator) at one time. Each remote user has equal keyboard and mouse control, however, note that uneven control will occur if one user does not stop typing or moving the mouse.

Local device reset mode

Description

Enable Local Factory Reset (Default)

Returns the Dominion KSX to the factory defaults.

Enable Local Admin Password Reset

Resets the local administrator password only. The password is reset to raritan.

Disable All Local Resets

No reset action is taken.

See Also

Security Management

Security Settings

Login Limitations

Strong Passwords

User Blocking

Checking Your Browser for AES Encryption

IP Access Control