Choose Device Settings > Device Services. The Device Service Settings page appears.
Enter or select the following:
Discovery Port - Dominion KSX discovery occurs over a single, configurable TCP Port. The default is Port 5000, but you can configure it to use any TCP port except 80 and 443. To access the Dominion KSX from beyond a firewall, your firewall settings must enable two-way communication through the default Port 5000 or a non-default port configured here.
Enable Telnet Access - Check this option to allow administrators to access the Dominion KSX via Telnet.
Telnet Port - The standard Telnet port number is 23 but it can be changed to provide a higher level of security operations.
Enable SSH Access - Check this option to allow administrators to access the Dominion KSX via the SSH v2 application.
SSH Port - The standard SSH TCP port number is 22 but the port number can be changed to provide a higher level of security operations.
Enable Serial Console Access - Select this option to allow administrators to activate the local serial console port.
Baud Rate - The speed of the local serial console port connection.