Setting Permissions

Important: Selecting the User Management checkbox allows the members of the group to change the permissions of all users, including their own. Carefully consider granting these permissions.

Permission

Description

Device Access While Under CC-SG Management

Allows users with this permission to directly access the Dominion KSX using an IP address while the device is under CC-SG management. The device can be accessed from the Local Console, Remote Console, MPC, VKC, and AKC.

When a device is accessed directly while it is under CC-SG management, access and connection activity is logged on the Dominion KSX. User authentication is performed based on Dominion KSX authentication settings.

Device Settings

Network settings, date/time settings, port configuration (channel names, power associations), event management (SNMP, Syslog), virtual media file server setup

Diagnostics

Network interface status, network statistics, ping host, trace route to host, Dominion KSX diagnostics

Maintenance

Backup and restore database, firmware upgrade, factory reset, reboot

Modem Access

Permission to use the modem to connect to the Dominion KSX device

PC-Share

Simultaneous access to the same target by multiple users

Security

SSL certificate, security settings (VM Share, PC-Share), IP ACL

User Management

User and group management, remote authentication (LDAP/LDAPS/RADIUS), login settings

See Also

Adding a New User Group

Setting Port Permissions

Group-Based IP ACL (Access Control List)

Setting Permissions for an Individual Group