Raritan PX2/PX3 JSON-RPC API
Public Attributes | List of all members
pdumodel::OverCurrentProtector_3_0_3::Sensors Struct Reference

Overcurrent protector sensors. More...

import"OverCurrentProtector.idl";

Public Attributes

sensors::StateSensor_4_0_2 trip
 Trip sensor (an instance of OverCurrentProtectorTripSensor)
 
sensors::NumericSensor_4_0_2 voltage
 RMS voltage sensor.
 
sensors::NumericSensor_4_0_2 current
 RMS current sensor.
 
sensors::NumericSensor_4_0_2 peakCurrent
 Peak current sensor.
 
sensors::NumericSensor_4_0_2 maximumCurrent
 Maximum current sensor.
 
sensors::NumericSensor_4_0_2 activePower
 Active power sensor.
 
sensors::NumericSensor_4_0_2 reactivePower
 Reactive power sensor.
 
sensors::NumericSensor_4_0_2 apparentPower
 Apparent power sensor.
 
sensors::NumericSensor_4_0_2 powerFactor
 Power factor sensor.
 
sensors::NumericSensor_4_0_2 displacementPowerFactor
 Displacement power factor sensor.
 
sensors::NumericSensor_4_0_2 activeEnergy
 Active energy sensor.
 
sensors::NumericSensor_4_0_2 apparentEnergy
 Apparent energy sensor.
 
sensors::NumericSensor_4_0_2 phaseAngle
 Phase angle sensor.
 
sensors::NumericSensor_4_0_2 lineFrequency
 AC line frequency sensor.
 

Detailed Description

Overcurrent protector sensors.


The documentation for this struct was generated from the following file: