Raritan PX2/PX3 JSON-RPC API
|
Outlet state More...
import"Outlet.idl";
Public Attributes | |
boolean | available |
powerState is available | |
PowerState | powerState |
Current power state of outlet (represented by the control state of the relay, which was set by the last command sent to it) | |
boolean | switchOnInProgress |
true if the outlet is pending to be switched on after the sequencing delay has passed. More... | |
boolean | cycleInProgress |
if a power-cycle is in progress. More... | |
boolean | isLoadShed |
true if the outlet is currently switched off due to being non-critical and load shedding being active | |
LedState | ledState |
LED state. | |
time | lastPowerStateChange |
Time of last power state change. | |
Outlet state
boolean pdumodel::Outlet_2_1_4::State::cycleInProgress |
if
a power-cycle is in progress.
The outlet will be switched on after the cycle delay has passed.
boolean pdumodel::Outlet_2_1_4::State::switchOnInProgress |
true
if the outlet is pending to be switched on after the sequencing delay has passed.