Raritan PX2/PX3 JSON-RPC API
pdumodel
Outlet_2_1_4
Sensors
Public Attributes
|
List of all members
pdumodel::Outlet_2_1_4::Sensors Struct Reference
Outlet sensors
More...
import"
Outlet.idl
";
Public Attributes
sensors::NumericSensor_4_0_2
voltage
RMS voltage sensor.
sensors::NumericSensor_4_0_2
current
RMS current sensor.
sensors::NumericSensor_4_0_2
peakCurrent
Peak current sensor.
sensors::NumericSensor_4_0_2
maximumCurrent
Maximum current sensor.
sensors::NumericSensor_4_0_2
unbalancedCurrent
Current unbalance sensor.
sensors::NumericSensor_4_0_2
activePower
Active power sensor.
sensors::NumericSensor_4_0_2
reactivePower
Reactive power sensor.
sensors::NumericSensor_4_0_2
apparentPower
Apparent power sensor.
sensors::NumericSensor_4_0_2
powerFactor
Power factor sensor.
sensors::NumericSensor_4_0_2
displacementPowerFactor
Displacement power factor sensor.
sensors::NumericSensor_4_0_2
activeEnergy
Active energy sensor.
sensors::NumericSensor_4_0_2
apparentEnergy
Apparent energy sensor.
sensors::NumericSensor_4_0_2
phaseAngle
Phase angle sensor.
sensors::NumericSensor_4_0_2
lineFrequency
AC line frequency sensor.
sensors::StateSensor_4_0_2
outletState
Outlet power state sensor
Detailed Description
Outlet sensors
The documentation for this struct was generated from the following file:
pdu-json-rpc-api/idl/
Outlet.idl
Generated on Tue Jan 8 2019 22:26:06 for Raritan PX2/PX3 JSON-RPC API by
1.8.13