Raritan PX2/PX3 JSON-RPC API
|
Outlet metadata More...
import"Outlet.idl";
Public Attributes | |
string | label |
Outlet label | |
string | receptacleType |
Receptacle type. | |
Nameplate | namePlate |
Nameplate information | |
Rating_2_0_0 | rating |
Numerical usage ratings. | |
boolean | isSwitchable |
true if the outlet is switchable | |
boolean | isLatching |
true if the outlet is able to keep its state after power loss | |
int | maxRelayCycleCnt |
Maximum relay cycle count. | |
Outlet metadata