Raritan PX2/PX3 JSON-RPC API
|
Transfer switch interface. More...
import"TransferSwitch.idl";
Classes | |
struct | MetaData |
Transfer switch metadata. More... | |
struct | Sensors |
Transfer switch sensors. More... | |
struct | Settings |
Transfer switch settings. More... | |
struct | Statistics |
Transfer switch statistics. More... | |
struct | TransferLogEntry |
Transfer log entry. More... | |
struct | WaveformSample |
Sample of voltage and current waveform. More... | |
Public Types | |
enum | Type { STS, ATS, HTS } |
Transfer switch type. More... | |
enum | TransferReason { REASON_UNKNOWN, REASON_STARTUP, REASON_MANUAL_TRANSFER, REASON_AUTO_RETRANSFER, REASON_POWER_FAILURE, REASON_POWER_QUALITY, REASON_OVERLOAD, REASON_OVERHEAT, REASON_INTERNAL_FAILURE } |
typedef map< string, int > | Parameters |
Transfer switch parameter map. More... | |
Public Member Functions | |
MetaData | getMetaData () |
Retrieve the transfer switch metadata. More... | |
Sensors | getSensors () |
Get the transfer switch sensors. More... | |
vector< ThrowPole_2_0_0 > | getPoles () |
Get the list of transfer switch poles. More... | |
Settings | getSettings () |
Retrieve the transfer switch settings. More... | |
int | setSettings (in Settings settings) |
Change the transfer switch settings. More... | |
Statistics | getStatistics () |
Retrieve the transfer switch statistics. More... | |
int | transferToSource (in int source, in boolean faultOverride) |
Select the active inlet. More... | |
TransferReason | getLastTransferReason () |
Get the reason for the last transfer. More... | |
vector< WaveformSample > | getLastTransferWaveform () |
Get the voltage and current waveforms during the last transfer. More... | |
vector< TransferLogEntry > | getTransferLog () |
Retrieve the transfer log. More... | |
Parameters | getParameters () |
Retrieve the transfer switch parameters. More... | |
int | setParameters (in Parameters parameters) |
Update one or more transfer switch parameters. More... | |
Public Member Functions inherited from pdumodel::EDevice | |
vector< EDevice > | getParents () |
Get the list of devices that provide energy to this device. More... | |
vector< EDevice > | getChildren () |
Get the list of devices that are directly fed by this device. More... | |
Public Attributes | |
constant int | ERR_INVALID_PARAM = 1 |
Invalid parameters. | |
constant int | ERR_SWITCH_PREVENTED = 2 |
Switching failed due to an alarm that may be overridden. | |
constant int | ERR_SWITCH_FAILED = 3 |
Switching failed, no override possible. | |
constant int | OPERATIONAL_STATE_OFF = 0 |
Both inlets are off. | |
constant int | OPERATIONAL_STATE_NORMAL = 1 |
Active inlet equals preferred inlet. | |
constant int | OPERATIONAL_STATE_STANDBY = 2 |
Active inlet and preferred inlet are different. | |
constant int | OPERATIONAL_STATE_NON_REDUNDANT = 3 |
Active inlet equals preferred inlet, standby power critical. | |
constant int | SWITCH_FAULT_I1_SHORT = 1 |
Inlet 1 switch is permanently closed. | |
constant int | SWITCH_FAULT_I1_OPEN = 2 |
Inlet 1 switch is permanently open. | |
constant int | SWITCH_FAULT_I2_SHORT = 4 |
Inlet 2 switch is permanently closed. | |
constant int | SWITCH_FAULT_I2_OPEN = 8 |
Inlet 2 switch is permanently open. | |
valueobject | SettingsChangedEvent: event::UserEvent { Settings oldSettings |
Event: Transfer switch settings have been changed. More... | |
Settings | newSettings |
Settings after change. | |
Transfer switch interface.
typedef map<string, int> pdumodel::TransferSwitch_4_0_3::Parameters |
Transfer switch parameter map.
The set of parameters, their meaning and allowed set of values are technology-dependent and subject to change. Do not modify any values without instruction from Raritan!
TransferReason pdumodel::TransferSwitch_4_0_3::getLastTransferReason | ( | ) |
Get the reason for the last transfer.
vector<WaveformSample> pdumodel::TransferSwitch_4_0_3::getLastTransferWaveform | ( | ) |
Get the voltage and current waveforms during the last transfer.
MetaData pdumodel::TransferSwitch_4_0_3::getMetaData | ( | ) |
Retrieve the transfer switch metadata.
Parameters pdumodel::TransferSwitch_4_0_3::getParameters | ( | ) |
Retrieve the transfer switch parameters.
vector<ThrowPole_2_0_0> pdumodel::TransferSwitch_4_0_3::getPoles | ( | ) |
Get the list of transfer switch poles.
Sensors pdumodel::TransferSwitch_4_0_3::getSensors | ( | ) |
Get the transfer switch sensors.
Settings pdumodel::TransferSwitch_4_0_3::getSettings | ( | ) |
Retrieve the transfer switch settings.
Statistics pdumodel::TransferSwitch_4_0_3::getStatistics | ( | ) |
Retrieve the transfer switch statistics.
vector<TransferLogEntry> pdumodel::TransferSwitch_4_0_3::getTransferLog | ( | ) |
Retrieve the transfer log.
int pdumodel::TransferSwitch_4_0_3::setParameters | ( | in Parameters | parameters | ) |
Update one or more transfer switch parameters.
parameters | Map of transfer switch parameters. Parameters which are not in the map remain unchanged. |
int pdumodel::TransferSwitch_4_0_3::setSettings | ( | in Settings | settings | ) |
Change the transfer switch settings.
int pdumodel::TransferSwitch_4_0_3::transferToSource | ( | in int | source, |
in boolean | faultOverride | ||
) |
Select the active inlet.
If the new inlet is available, it will become both active and preferred.
source | New active inlet index |
faultOverride | Force switch even if the phase sync angle between the inputs is too large |
valueobject pdumodel::TransferSwitch_4_0_3::SettingsChangedEvent |
Event: Transfer switch settings have been changed.
Settings before change