Raritan PX2/PX3 JSON-RPC API
|
PMC panel. More...
import"Panel.idl";
Classes | |
struct | PanelSettings |
Panel settings. More... | |
Public Types | |
enum | LabelingScheme { SEQUENTIAL, ODD_EVEN } |
Mapping of physical circuit positions (0-based) to logical labels. More... | |
Public Types inherited from pdumodel::PowerMeter_1_1_4 | |
enum | Type { ONE_PHASE, SPLIT_PHASE, THREE_PHASE } |
Power meter type. More... | |
Public Member Functions | |
PanelSettings | getPanelSettings () |
Retrieve the panel settings. More... | |
int | setPanelSettings (in PanelSettings settings) |
Change the panel settings. More... | |
map< int, Circuit_1_0_2 > | getCircuits () |
Retrieve the list of circuits. More... | |
int | createCircuit (out Circuit_1_0_2 circuit, in Circuit_1_0_2::Config config, in Circuit_1_0_2.Settings settings) |
Create a new circuit. More... | |
int | deleteCircuit (in int position) |
Delete a circuit. More... | |
Public Member Functions inherited from pdumodel::PowerMeter_1_1_4 | |
Config | getConfig () |
Retrieve the power meter configuration. More... | |
Sensors | getSensors () |
Get the power meter sensors. More... | |
vector< Pole_4_0_2 > | getPoles () |
Get the list of power meter poles. More... | |
vector< Controller_4_0_1 > | getControllers () |
Get the list of slave controllers for this power meter. More... | |
Settings | getSettings () |
Retrieve the power meter settings. More... | |
int | setSettings (in Settings settings) |
Change the power meter settings. More... | |
EnergyPulseSettings | getEnergyPulseSettings () |
Retrieve the energy LED pulse settings. More... | |
int | setEnergyPulseSettings (in EnergyPulseSettings settings) |
Change the energy LED pulse settings. More... | |
Public Attributes | |
valueobject | PanelSettingsChangedEvent: event::UserEvent { PanelSettings oldSettings |
Event: Panel settings have changed. More... | |
PanelSettings | newSettings |
Panel settings after change. | |
valueobject | CircuitCreatedEvent: event::UserEvent { Circuit_1_0_2 circuit |
Event: A new circuit was added. More... | |
Circuit_1_0_2::Config | config |
New circuit config. | |
Circuit_1_0_2::Settings | settings |
New circuit settings. More... | |
valueobject | CircuitDeletedEvent: event::UserEvent { Circuit_1_0_2::Config config |
Event: A circuit was deleted. More... | |
Public Attributes inherited from pdumodel::PowerMeter_1_1_4 | |
constant int | ERR_INVALID_PARAM = 1 |
Invalid parameters. | |
constant int | ERR_MODBUS_UNIT_IN_USE = 2 |
Modbus unit address is already in use. | |
valueobject | SettingsChangedEvent: event::UserEvent { Settings oldSettings |
Event: Power meter settings have changed. More... | |
Settings | newSettings |
Settings after change. | |
valueobject | EnergyPulseSettingsChangedEvent: event::UserEvent { EnergyPulseSettings oldSettings |
Event: Energy LED pulse settings have changed. | |
EnergyPulseSettings | newSettings |
PMC panel.
A panel contains:
int pdumodel::Panel_1_1_4::createCircuit | ( | out Circuit_1_0_2 | circuit, |
in Circuit_1_0_2::Config | config, | ||
in Circuit_1_0_2.Settings | settings | ||
) |
Create a new circuit.
circuit | Result: Newly created instance |
config | New circuit config |
settings | New circuit settings |
int pdumodel::Panel_1_1_4::deleteCircuit | ( | in int | position | ) |
Delete a circuit.
position | Position of circuit to be deleted |
map<int, Circuit_1_0_2> pdumodel::Panel_1_1_4::getCircuits | ( | ) |
Retrieve the list of circuits.
PanelSettings pdumodel::Panel_1_1_4::getPanelSettings | ( | ) |
Retrieve the panel settings.
int pdumodel::Panel_1_1_4::setPanelSettings | ( | in PanelSettings | settings | ) |
Change the panel settings.
settings | New panel settings |
valueobject pdumodel::Panel_1_1_4::CircuitCreatedEvent |
Event: A new circuit was added.
New circuit
valueobject pdumodel::Panel_1_1_4::CircuitDeletedEvent |
Event: A circuit was deleted.
Old circuit config
valueobject pdumodel::Panel_1_1_4::PanelSettingsChangedEvent |
Event: Panel settings have changed.
Panel settings before change
Circuit_1_0_2::Settings pdumodel::Panel_1_1_4::settings |
New circuit settings.
Old circuit settings.