Raritan PX2/PX3 JSON-RPC API
|
Memory map controller. More...
import"MemoryMapController.idl";
Public Member Functions | |
int | readMemory (in int address, in int size, out vector< byte > memory) |
Read a given number of bytes from an address. More... | |
int | writeMemory (in int address, in vector< byte > memory) |
Write bytes to an address. More... | |
Public Member Functions inherited from pdumodel::Controller_4_0_1 | |
Status | getCommunicationStatus () |
Retrieve the current status of communication with controller. More... | |
CtrlStatistic | getStatistics () |
Retrieve statistics. More... | |
MetaData | getMetaData () |
Retrieve the slave controller metadata. More... | |
int | reset () |
Reset this slave controller. More... | |
Additional Inherited Members | |
Public Types inherited from pdumodel::Controller_4_0_1 | |
enum | Status { OK, COMMUNICATION_UNSTABLE, COMMUNICATION_FAILURE, UNKNOWN, INCOMPATIBLE, FIRMWARE_UPDATE } |
Communication status. More... | |
enum | Type { OUTLET_CTRL, INLET_CTRL, METER_CTRL } |
Slave controller type. More... | |
Public Attributes inherited from pdumodel::Controller_4_0_1 | |
constant int | ERR_NOT_SUPPORTED = 1 |
Operation not supported. | |
valueobject | StatusChangedEvent: idl::Event { Status oldStatus |
Event: Controller communication status has changed. More... | |
Status | newStatus |
Status after change. | |
valueobject | MetaDataChangedEvent: idl::Event { MetaData oldMetaData |
Event: Controller metadata has changed. More... | |
MetaData | newMetaData |
Metadata after change. | |
Memory map controller.
int pdumodel::MemoryMapController_4_0_1::readMemory | ( | in int | address, |
in int | size, | ||
out vector< byte > | memory | ||
) |
Read a given number of bytes from an address.
address | The address to read |
size | The number of bytes to read |
memory | The vector with the read bytes |
int pdumodel::MemoryMapController_4_0_1::writeMemory | ( | in int | address, |
in vector< byte > | memory | ||
) |
Write bytes to an address.
address | The address to write |
memory | The vector with the bytes to write |