Internal beeper interface.
More...
import"InternalBeeper.idl";
Internal beeper interface.
◆ State
Activation state.
Enumerator |
---|
OFF | Beeper is currently off.
|
ON_NOTIFICATION | Beeper is currently active due to an internal alarm notification.
|
ON_ACTIVATION | Beeper is currently active due to an external activation.
|
◆ activate()
void hmi::InternalBeeper_2_0_1::activate |
( |
in boolean |
on, |
|
|
in string |
reason, |
|
|
in int |
timeout |
|
) |
| |
Activate the beeper for a given time.
- Parameters
-
activate | Whether to turn on or off the beeper |
reason | Description of the reason to turn on the beeper (only valid whtn turning on the beeper) |
timeout | Activation timeout in milliseconds (only valid when turning on the beeper, 0 = infinite activation) |
◆ getState()
State hmi::InternalBeeper_2_0_1::getState |
( |
out string |
reason, |
|
|
out boolean |
mutedTemporarily |
|
) |
| |
Retrieve the current beeper activation state.
- Parameters
-
reason | Return value for activation reason if the beeper is currently active |
mutedTemporarily | Whether the beeper is currently muted due to a call to muteCurrentActivation. |
- Returns
- The current beeper state
◆ isMuted()
boolean hmi::InternalBeeper_2_0_1::isMuted |
( |
| ) |
|
Check whether beeper is currently muted.
- Returns
true
if muted, false
if not
◆ mute()
void hmi::InternalBeeper_2_0_1::mute |
( |
in boolean |
muted | ) |
|
Mute beeper, turn off all internal alarm notifications.
- Parameters
-
mute | true to mute beeper, false for normal mode |
◆ muteCurrentActivation()
void hmi::InternalBeeper_2_0_1::muteCurrentActivation |
( |
| ) |
|
Mute the beeper for the current activation.
If the beeper is currently on, it will be turned off until another call to the activate method or until a new internal notification happens.
◆ StateChangedEvent
valueobject hmi::InternalBeeper_2_0_1::StateChangedEvent |
Event: The beeper activation status has changed.
The current beeper state
The documentation for this interface was generated from the following file: