Raritan PX2/PX3 JSON-RPC API
Public Attributes | List of all members
pdumodel::Outlet_2_1_1::Sensors Struct Reference

Outlet sensors More...

import"Outlet.idl";

Public Attributes

sensors::NumericSensor_4_0_2 voltage
 RMS voltage sensor.
 
sensors::NumericSensor_4_0_2 current
 RMS current sensor.
 
sensors::NumericSensor_4_0_2 peakCurrent
 Peak current sensor.
 
sensors::NumericSensor_4_0_2 maximumCurrent
 Maximum current sensor.
 
sensors::NumericSensor_4_0_2 unbalancedCurrent
 Current unbalance sensor.
 
sensors::NumericSensor_4_0_2 activePower
 Active power sensor.
 
sensors::NumericSensor_4_0_2 reactivePower
 Reactive power sensor.
 
sensors::NumericSensor_4_0_2 apparentPower
 Apparent power sensor.
 
sensors::NumericSensor_4_0_2 powerFactor
 Power factor sensor.
 
sensors::NumericSensor_4_0_2 displacementPowerFactor
 Displacement power factor sensor.
 
sensors::NumericSensor_4_0_2 activeEnergy
 Active energy sensor.
 
sensors::NumericSensor_4_0_2 apparentEnergy
 Apparent energy sensor.
 
sensors::NumericSensor_4_0_2 phaseAngle
 Phase angle sensor.
 
sensors::NumericSensor_4_0_2 lineFrequency
 AC line frequency sensor.
 
sensors::StateSensor_4_0_2 outletState
 Outlet power state sensor
 

Detailed Description

Outlet sensors


The documentation for this struct was generated from the following file: