Raritan PX2/PX3 JSON-RPC API
sensors::Sensor_4_0_2 Member List

This is the complete list of members for sensors::Sensor_4_0_2, including all inherited members.

ABSOLUTE_HUMIDITY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ACCELERATION (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
AIR_FLOW (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
AIR_PRESSURE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ALARMED enum valuesensors::Sensor_4_0_2
AMPERE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ANGLE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
BECQUEREL (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
CANDELA (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
CLOSED enum valuesensors::Sensor_4_0_2
CONTACT_CLOSURE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
COULOMB (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
CUBIC_METER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
CURRENT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DEGREE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DEGREE_CELSIUS (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DEGREE_FAHRENHEIT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DISCRETE_MULTI (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DISCRETE_ON_OFF (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DOOR_HANDLE_LOCK (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DOOR_LOCK_STATE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DOOR_STATE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
DRY_CONTACT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ELECTRIC_FIELD_STRENGTH (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ELECTRICAL_RESISTANCE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ENERGY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ERR_NOT_SUPPORTEDsensors::Sensor_4_0_2
FARAD (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
FAULT enum valuesensors::Sensor_4_0_2
FAULT_STATE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
FLUX (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
FOOT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
FOOT_PER_SEC (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
FREQUENCY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
G (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
G_PER_CUBIC_METER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
getTypeSpec()sensors::Sensor_4_0_2
GRAM (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
GRAY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
HENRY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
HOUR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
HUMIDITY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
HZ (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ILLUMINANCE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
JOULE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
KELVIN (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LITERS_PER_HOUR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMEN (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMEN_SECOND (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMINOUS_EMITTANCE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMINOUS_ENERGY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMINOUS_FLUX (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUMINOUS_INTENSITY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
LUX (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MAGNETIC_FIELD_STRENGTH (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MAGNETIC_FLUX_DENSITY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MASS (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
METER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
METER_PER_SEC (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
METER_PER_SQARE_SEC (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MINUTE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MOL (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
MOTION (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
NEWTON (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
newTypeSpecsensors::Sensor_4_0_2
NIT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
NONEsensors::Sensor_4_0_2
NORMAL enum valuesensors::Sensor_4_0_2
NormalAlarmedState enum namesensors::Sensor_4_0_2
NUMERICsensors::Sensor_4_0_2
OCCUPANCY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
OFF enum valuesensors::Sensor_4_0_2
OHM (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
OK enum valuesensors::Sensor_4_0_2
OkFaultState enum namesensors::Sensor_4_0_2
ON enum valuesensors::Sensor_4_0_2
ON_OFF_SENSOR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
OnOffState enum namesensors::Sensor_4_0_2
OPEN enum valuesensors::Sensor_4_0_2
OpenClosedState enum namesensors::Sensor_4_0_2
PASCAL (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
PERCENT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
POWER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
POWER_FACTOR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
POWER_QUALITY (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
POWERED_DRY_CONTACT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
PSI (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
RADIANT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
ROTATIONAL_SPEED (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
RPM (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
SECOND (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
SELECTION (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
setType(in int type, in int unit)sensors::Sensor_4_0_2
SIEVERT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
SMOKE_DETECTOR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
STERADIANT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TAMPER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TEMPERATURE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TESLA (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TOTAL_HARMONIC_DISTORTION (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TRIP_SENSOR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
TypeSpecChangedEventsensors::Sensor_4_0_2
UNBALANCE_CURRENT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
UNSPECIFIEDsensors::Sensor_4_0_2
VIBRATION (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_AMP (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_AMP_HOUR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_AMP_REACTIVE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_AMP_REACTIVE_HOUR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_PER_AMPERE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLT_PER_METER (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
VOLTAGE (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
WATER_LEAK (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
WATT (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2
WATT_HOUR (defined in sensors::Sensor_4_0_2)sensors::Sensor_4_0_2