Raritan EMX JSON-RPC API
|
PDU Model. More...
Classes | |
interface | Ade |
Interface for ADE chips directly connected to main controller. More... | |
interface | Bcm |
Branch Circuit Monitor. More... | |
interface | Circuit_1_0_2 |
BCM circuit. More... | |
struct | CircuitBreakerStatistic |
Overcurrent protector statistics. More... | |
interface | Controller_4_0_1 |
Slave controller interface. More... | |
struct | CtrlStatistic |
Slave controller statistics. More... | |
struct | DoublePole_4_0_1 |
for OCP More... | |
interface | EDevice |
Common base interface for any kind of electrical device that is used in the PDU model, such as inlets, OCPs and outlets. More... | |
interface | Inlet_2_0_3 |
Inlet interface More... | |
interface | MemoryMapController_4_0_1 |
Memory map controller. More... | |
struct | Nameplate |
Component nameplate information. More... | |
interface | Outlet_2_1_4 |
Outlet interface More... | |
interface | OutletGroup |
Main PDU interface. More... | |
interface | OutletGroupManager |
Main PDU interface. More... | |
struct | OutletStatistic |
Outlet statistics More... | |
interface | OverCurrentProtector_3_0_3 |
Overcurrent protector interface. More... | |
interface | OverCurrentProtectorTripSensor_1_0_3 |
Overcurrent protector trip sensor interface. More... | |
interface | Panel_1_1_4 |
PMC panel. More... | |
interface | Pdu_4_1_5 |
Main PDU interface. More... | |
struct | Pole_4_0_2 |
An inlet or outlet pole. More... | |
interface | PowerMeter_1_1_4 |
A three-phase power meter (PMC). More... | |
interface | PowerMeterController_1_1_4 |
Power Meter Controller (PMC) interface. More... | |
interface | PowerQualitySensor_2_0_2 |
Power quality sensor interface. More... | |
struct | Rating_2_0_0 |
Numerical usage ratings. More... | |
interface | ResidualCurrentStateSensor_2_0_2 |
Residual current state sensor interface. More... | |
struct | ThrowPole_2_0_0 |
A pole that can select one of multiple inputs. More... | |
interface | TransferSwitch_4_0_3 |
Transfer switch interface. More... | |
interface | TypeBResidualCurrentNumericSensor_1_0_1 |
An RCM current sensor of type B (AC/DC) which allows degaussing the sensor. More... | |
interface | Unit_2_0_1 |
Unit interface. More... | |
Enumerations | |
enum | PowerLine_2_0_0 { L1, L2, L3, NEUTRAL, EARTH } |
Power line. More... | |
PDU Model.