Raritan EMX JSON-RPC API
|
Security configuration This structure is deprecated and will be removed in V3.0, use concrete getters and setters instead! More...
import"Security.idl";
Public Attributes | |
boolean | http2httpsRedir |
true to enable HTTP-to-HTTPS redirection | |
int | userBlockTimeout |
User blocking timeout in minutes. | |
int | userMaxFailedLogins |
Maximum number of failed logins before blocking a user. | |
IpFw_2_0_0 | ipFw |
IP packet filter configuration. | |
IpFw_2_0_0 | ipV6Fw |
IPv6 packet filter configuration. | |
RoleAccessControl | roleAccessControl |
Role-based access control settings. | |
RoleAccessControl | roleAccessControlV6 |
Role-based access control settings for IPv6. | |
PasswordSettings | pwSettings |
Password settings. | |
int | idleTimeout |
Session idle timeout in minutes. | |
boolean | singleLogin |
true to enable single login limitation | |
SSHSettings | sshSettings |
SSH authentication settings. | |
Security configuration This structure is deprecated and will be removed in V3.0, use concrete getters and setters instead!