Raritan EMX JSON-RPC API
|
Peripheral device type info. More...
import"PeripheralDeviceManager.idl";
Public Attributes | |
sensors::Sensor_4_0_2 TypeSpec | type |
Device (sensor) type. | |
boolean | isActuator |
Is actuator or not. | |
string | identifier |
Device type identifier. | |
string | name |
Device type display name. | |
sensors::NumericSensor_4_0_2 Range | defaultRange |
Default sensor range (numeric sensors only) | |
int | defaultDecDigits |
Default sensor precision (numeric sensors only) | |
Peripheral device type info.