Raritan EMX JSON-RPC API
|
Overcurrent protector sensors. More...
import"OverCurrentProtector.idl";
Public Attributes | |
sensors::StateSensor_4_0_2 | trip |
Trip sensor (an instance of OverCurrentProtectorTripSensor) | |
sensors::NumericSensor_4_0_2 | voltage |
RMS voltage sensor. | |
sensors::NumericSensor_4_0_2 | current |
RMS current sensor. | |
sensors::NumericSensor_4_0_2 | peakCurrent |
Peak current sensor. | |
sensors::NumericSensor_4_0_2 | maximumCurrent |
Maximum current sensor. | |
sensors::NumericSensor_4_0_2 | activePower |
Active power sensor. | |
sensors::NumericSensor_4_0_2 | reactivePower |
Reactive power sensor. | |
sensors::NumericSensor_4_0_2 | apparentPower |
Apparent power sensor. | |
sensors::NumericSensor_4_0_2 | powerFactor |
Power factor sensor. | |
sensors::NumericSensor_4_0_2 | displacementPowerFactor |
Displacement power factor sensor. | |
sensors::NumericSensor_4_0_2 | activeEnergy |
Active energy sensor. | |
sensors::NumericSensor_4_0_2 | apparentEnergy |
Apparent energy sensor. | |
sensors::NumericSensor_4_0_2 | phaseAngle |
Phase angle sensor. | |
sensors::NumericSensor_4_0_2 | lineFrequency |
AC line frequency sensor. | |
Overcurrent protector sensors.