Raritan EMX JSON-RPC API
|
Sensor's self describing data. More...
import"LhxSensor.idl";
Public Attributes | |
sensors::Sensor_4_0_2 TypeSpec | type |
Sensor type, reading type and unit. | |
int | numDecDigits |
Number of significant decimal digits. More... | |
double | numRangeMin |
Smallest possible Numeric Reading Value. | |
double | numRangeMax |
Largest possible Numeric Reading Value. | |
double | numThresholdMin |
Smallest possible Numeric Reading Threshold Value. | |
double | numThresholdMax |
Largest possible Numeric Reading Threshold Value. | |
string | label |
The sensor label. | |
string | id |
Descriptive ID of sensor containing label. | |
Sensor's self describing data.
int lhxmodel::Sensor_4_0_2::MetaData::numDecDigits |
Number of significant decimal digits.
Indicates how many digits should be displayed to the right of the decimal point. I.e. double values must be rounded with this precision.