Raritan EMX JSON-RPC API
|
A Rule binds an action to a condition. More...
import"EventEngine.idl";
Public Attributes | |
string | id |
Rule ID. | |
string | name |
User-defined name. | |
boolean | isSystem |
true for system-defined rules | |
boolean | isEnabled |
true if the rule is enabled | |
boolean | isAutoRearm |
true for auto-rearming rules | |
boolean | hasMatched |
true if the rule has matched since being armed | |
Condition | condition |
Trigger condition. | |
vector< string > | actionIds |
List of action IDs. | |
vector< KeyValue > | arguments |
Argument map. | |
A Rule binds an action to a condition.
The 'id' is an unique identification within the scope of this event engine. The 'name' is unique as well and used by the GUI as user readable identificator. The flag 'isAutoRearm' determines whether actions are triggered again after condition reoccurres. The 'hasMatched' flag is true if the condition was true once and the rule is not rearmed yet. The 'isSystem' flag is readonly and if set marks the action as not deletable. The 'actionIds' are the actions to perform if the rule evaluates to true. The arguments are passed to the actions.