Raritan EMX JSON-RPC API
|
Port interface. More...
import"Port.idl";
Classes | |
struct | DetectionMode |
Port detection mode. More... | |
struct | Properties |
Port properties. More... | |
Public Types | |
enum | DetectionType { AUTO, PINNED, DISABLED } |
Port detection type. More... | |
Public Member Functions | |
Properties | getProperties () |
Get the current properties of the port. More... | |
void | setName (in string name) |
NOT USED RIGHT NOW! More... | |
int | setDetectionMode (in DetectionMode mode) |
Set the detection mode for the port. More... | |
vector< string > | getDetectableDevices () |
Get all detectable devices of this port. More... | |
Object | getDevice () |
Get the connected device of the port. More... | |
Object | getDeviceConfig (in string deviceType) |
Get device type specific configuration interface. More... | |
Public Attributes | |
constant int | NO_ERROR = 0 |
Error codes. More... | |
constant int | ERR_INVALID_PARAM = 1 |
invalid parameter for an operation | |
constant int | ERR_DEVICE_BUSY = 2 |
operation fails because connected device is busy | |
valueobject | PropertiesChangedEvent: idl::Event { Properties oldProperties |
Event: The port properties have changed. More... | |
Properties | newProperties |
Properties after change. | |
valueobject | DeviceChangedEvent: idl::Event { Object oldDevice |
Event: The device connected to the port has changed. More... | |
Object | newDevice |
Connected device after change. | |
Port interface.
vector<string> portsmodel::Port_2_0_1::getDetectableDevices | ( | ) |
Get all detectable devices of this port.
Object portsmodel::Port_2_0_1::getDevice | ( | ) |
Get the connected device of the port.
Object portsmodel::Port_2_0_1::getDeviceConfig | ( | in string | deviceType | ) |
Get device type specific configuration interface.
deviceType | Device type to get configuration interface for |
Properties portsmodel::Port_2_0_1::getProperties | ( | ) |
Get the current properties of the port.
int portsmodel::Port_2_0_1::setDetectionMode | ( | in DetectionMode | mode | ) |
Set the detection mode for the port.
mode | new detection mode |
void portsmodel::Port_2_0_1::setName | ( | in string | name | ) |
NOT USED RIGHT NOW!
Set the port name
name | new port name |
valueobject portsmodel::Port_2_0_1::DeviceChangedEvent |
Event: The device connected to the port has changed.
Connected device before change
constant int portsmodel::Port_2_0_1::NO_ERROR = 0 |
Error codes.
operation successful, no error
valueobject portsmodel::Port_2_0_1::PropertiesChangedEvent |
Event: The port properties have changed.
Properties before change