Raritan EMX JSON-RPC API
|
Device event log interface. More...
import"EventLog.idl";
Public Member Functions | |
void | clear () |
Clear the event log. | |
LogInfo | getInfo () |
Get info about the event log. More... | |
LogChunk | getChunk (in int refId, in int count, in RangeDirection direction, in vector< string > categories) |
Fetch a chunk from the event log. More... | |
Device event log interface.
LogChunk logging::EventLog_2_0_0::getChunk | ( | in int | refId, |
in int | count, | ||
in RangeDirection | direction, | ||
in vector< string > | categories | ||
) |
Fetch a chunk from the event log.
idRef | First log id to fetch |
count | Number of entries to fetch |
direction | Range direction |
categories | Event cartegories to filter for |
LogInfo logging::EventLog_2_0_0::getInfo | ( | ) |
Get info about the event log.