Raritan EMX JSON-RPC API
|
LHX Configuration Interface. More...
import"LhxConfig.idl";
Classes | |
struct | ComSettings |
LHX port communication settings. More... | |
Public Member Functions | |
ComSettings | getComSettings () |
Retrieve the LHX port communication settings. More... | |
int | setComSettings (in ComSettings settings) |
Change the LHX port communication settings. More... | |
string | getName () |
Retrieve the LHX port name. More... | |
int | setName (in string name) |
Change the LHX port name. More... | |
Public Attributes | |
constant int | NO_ERROR = 0 |
No error. | |
constant int | ERR_INVALID_PARAMS = 1 |
Invalid parameters. | |
valueobject | ComSettingsChangedEvent: event::UserEvent { ComSettings oldSettings |
Event: LHX port communication settings have changed. More... | |
ComSettings | newSettings |
Settings after change. | |
valueobject | PortNameChangedEvent: event::UserEvent { string oldName |
Event: LHX port name has been changed. More... | |
string | newName |
Name after change. | |
LHX Configuration Interface.
ComSettings lhxmodel::Config_1_0_1::getComSettings | ( | ) |
Retrieve the LHX port communication settings.
string lhxmodel::Config_1_0_1::getName | ( | ) |
Retrieve the LHX port name.
int lhxmodel::Config_1_0_1::setComSettings | ( | in ComSettings | settings | ) |
Change the LHX port communication settings.
settings | New LHX port communication settings |
int lhxmodel::Config_1_0_1::setName | ( | in string | name | ) |
Change the LHX port name.
name | New LHX port name |
valueobject lhxmodel::Config_1_0_1::ComSettingsChangedEvent |
Event: LHX port communication settings have changed.
Settings before change
valueobject lhxmodel::Config_1_0_1::PortNameChangedEvent |
Event: LHX port name has been changed.
Name before change