Raritan EMX JSON-RPC API
|
External Beeper interface. More...
import"ExternalBeeper.idl";
Public Types | |
enum | State { OFF, ON, ALARMING } |
Beeper state. | |
Public Member Functions | |
State | getState () |
Get current beeper state. | |
void | alarm () |
Start beeper alarm. More... | |
void | on () |
Turn beeper on. More... | |
void | off () |
Turn beeper off. More... | |
Public Attributes | |
valueobject | StateChangedEvent: idl::Event { State oldState |
Event: beeper state has changed. | |
State | newState |
External Beeper interface.
void hmi::ExternalBeeper_1_0_1::alarm | ( | ) |
Start beeper alarm.
Starts and repeats an alarm sequence of beeper on and beeper off. The sequence will be infinitely repeated until "off" is called.
void hmi::ExternalBeeper_1_0_1::off | ( | ) |
Turn beeper off.
Disables beeper sound and also stops beeper alarm.
void hmi::ExternalBeeper_1_0_1::on | ( | ) |
Turn beeper on.
Enables the beeper sound.