Raritan EMX JSON-RPC API
|
Firmware management methods More...
import"Firmware.idl";
Public Member Functions | |
void | reboot () |
Reboot the device. More... | |
void | factoryReset () |
Reset the device configuration to factory defaults. | |
string | getVersion () |
Returns the currently installed firmware version. More... | |
vector< UpdateHistoryEntry > | getUpdateHistory () |
Fetch the firmware update history. More... | |
ImageStatus | getImageStatus () |
Get the current firmware image upload/download status. More... | |
void | discardImage () |
Discard the currently uploaded firmware image, cancel the update. | |
boolean | getImageInfo (out ImageInfo_1_0_1 info) |
Return information about a currently uploaded firmware image. More... | |
void | startUpdate (in vector< UpdateFlags > flags) |
Launch the firmware update process. More... | |
Firmware management methods
boolean firmware::Firmware_2_0_0::getImageInfo | ( | out ImageInfo_1_0_1 | info | ) |
Return information about a currently uploaded firmware image.
info | Firmware image information |
true
if a firmware image is uploaded, false
otherwise. ImageStatus firmware::Firmware_2_0_0::getImageStatus | ( | ) |
Get the current firmware image upload/download status.
vector<UpdateHistoryEntry> firmware::Firmware_2_0_0::getUpdateHistory | ( | ) |
Fetch the firmware update history.
string firmware::Firmware_2_0_0::getVersion | ( | ) |
Returns the currently installed firmware version.
void firmware::Firmware_2_0_0::reboot | ( | ) |
Reboot the device.
This function will fail if a firmware update is in progress.
void firmware::Firmware_2_0_0::startUpdate | ( | in vector< UpdateFlags > | flags | ) |
Launch the firmware update process.
The device will stop handling RPC requests shortly after this method has been successfully called. The client should poll the fwupdate_progress.cgi page to monitor the update progress.
flags | List of firmware update flags; may be empty |