Raritan EMX JSON-RPC API
|
import"EventService.idl";
Public Member Functions | |
Channel_1_0_1 | createChannel () |
Create a new event channel. More... | |
int | destroyChannel (in Channel_1_0_1 channel) |
Destroy an event channel. More... | |
void | pushEvent (in idl::Event event) |
Push an Event into the service and to all existing receiver channels. | |
void | pushEvents (in vector< idl::Event > events) |
Push a vector of Events into the service and to all existing receiver channels. | |
Public Attributes | |
constant int | INVALID_CHANNEL = 1 |
Event Service.
Channel_1_0_1 event::Service_1_0_1::createChannel | ( | ) |
Create a new event channel.
int event::Service_1_0_1::destroyChannel | ( | in Channel_1_0_1 | channel | ) |
Destroy an event channel.
channel | Event channel reference |