Raritan EMX JSON-RPC API
|
Asset Strip Config interface. More...
import"AssetStripConfig.idl";
Classes | |
struct | LEDColor |
The LED color in RGB format, 8 bit per channel. More... | |
struct | RackUnitSettings |
Settings for a single rack unit (LED state) More... | |
struct | StripSettings |
Settings for this Asset Strip. More... | |
Public Types | |
enum | ScanMode { SCANMODE_DISABLED, SCANMODE_BOTH } |
AssetStripConfig scan mode is active More... | |
enum | NumberingMode { TOP_DOWN, BOTTOM_UP } |
AssetStripConfig rack unit numbering mode More... | |
enum | Orientation { TOP_CONNECTOR, BOTTOM_CONNECTOR } |
AssetStripConfig orientation More... | |
enum | LEDOperationMode { LED_OPERATION_MANUAL, LED_OPERATION_AUTO } |
Operation mode for the LED of a single rack unit. More... | |
enum | LEDMode { LED_MODE_ON, LED_MODE_OFF, LED_MODE_BLINK_FAST, LED_MODE_BLINK_SLOW } |
Mode for the LED of a single rack unit. More... | |
Public Member Functions | |
StripSettings | getStripSettings () |
Get the asset strip settings which are not rack unit specific. More... | |
int | setStripSettings (in StripSettings settings) |
Set the asset strip settings which are not rack unit specific. More... | |
int | getRackUnitSettings (in int rackUnitNumber, out RackUnitSettings settings) |
Get settings of a rack unit at once. More... | |
vector< RackUnitSettings > | getAllRackUnitSettings () |
Get settings for all rack units. More... | |
int | setRackUnitSettings (in int rackUnitNumber, in RackUnitSettings settings) |
Set all settings of the specified rack unit at once. More... | |
int | setMultipleRackUnitSettings (in map< int, RackUnitSettings > settings) |
Set all settings of multiple rack units at once. More... | |
Public Attributes | |
valueobject | StripSettingsChangedEvent: event::UserEvent { StripSettings oldSettings |
Event: Asset strip settings were changed. More... | |
StripSettings | newSettings |
Settings after change. | |
valueobject | RackUnitSettingsChangedEvent: event::UserEvent { int rackUnitNumber |
Event: A rack unit's settings were changed. More... | |
RackUnitSettings | oldSettings |
Settings before change. | |
RackUnitSettings | newSettings |
Settings after change. | |
Asset Strip Config interface.
Operation mode for the LED of a single rack unit.
The LED may either be manually controlled or its color may be chosen automatically depending on whether an asset tag is connected or not. In automatic mode the LED is always on.
Enumerator | |
---|---|
LED_OPERATION_MANUAL |
LED color and mode is manually controlled. |
LED_OPERATION_AUTO |
LED color controlled automatically, LED always on. |
AssetStripConfig rack unit numbering mode
Indicates the way the rack unit numbers are defined. Basically this determines what number are 'written/printed' at a specific rack unit on the rack.
An additional numberingOffset may be specified in the settings if the numbering does not start at the default 1.
Enumerator | |
---|---|
TOP_DOWN |
numbering goes from top to bottom, top is the smallest number |
BOTTOM_UP |
numbering goes from bottom to top, bottom is the smallest number |
AssetStripConfig orientation
The asset strip may be mounted in a rack a) with its cable connector on top, growing top->bottom b) with its cable connector on bottom, growing bottom->top
This enumeration indicates the mounting option. It is detected automatically and writes to the setting are ignored.
Enumerator | |
---|---|
TOP_CONNECTOR |
cable connector on top, strip growing top->bottom |
BOTTOM_CONNECTOR |
cable connector on top, strip growing bottom->top |
AssetStripConfig scan mode is active
This is a demonstration feature providing a 'running lights' kind of effect where not all LEDs are lit statically (depending on their mode) but only a few LED which change all the time.
Enumerator | |
---|---|
SCANMODE_DISABLED |
LED scanmode is disabled, all LEDs are lit up statically. |
SCANMODE_BOTH |
LED scanmode is enabled providing a 'running light' effect. |
vector<RackUnitSettings> assetmgrmodel::AssetStripConfig_1_0_1::getAllRackUnitSettings | ( | ) |
Get settings for all rack units.
int assetmgrmodel::AssetStripConfig_1_0_1::getRackUnitSettings | ( | in int | rackUnitNumber, |
out RackUnitSettings | settings | ||
) |
Get settings of a rack unit at once.
rackUnitNumber | rack unit to get the settings for, range 0..rackUnitCount-1 |
settings | settings for this rack unit |
StripSettings assetmgrmodel::AssetStripConfig_1_0_1::getStripSettings | ( | ) |
Get the asset strip settings which are not rack unit specific.
int assetmgrmodel::AssetStripConfig_1_0_1::setMultipleRackUnitSettings | ( | in map< int, RackUnitSettings > | settings | ) |
Set all settings of multiple rack units at once.
settings | map of rack units and their settings |
int assetmgrmodel::AssetStripConfig_1_0_1::setRackUnitSettings | ( | in int | rackUnitNumber, |
in RackUnitSettings | settings | ||
) |
Set all settings of the specified rack unit at once.
The addressed rack unit is part of the parameter
rackUnitNumber | rack unit to set the settings for, range 0..rackUnitCount-1 |
settings | settings for this rack unit |
int assetmgrmodel::AssetStripConfig_1_0_1::setStripSettings | ( | in StripSettings | settings | ) |
Set the asset strip settings which are not rack unit specific.
settings | Settings for this asset strip |
valueobject assetmgrmodel::AssetStripConfig_1_0_1::RackUnitSettingsChangedEvent |
Event: A rack unit's settings were changed.
Affected rack unit position
valueobject assetmgrmodel::AssetStripConfig_1_0_1::StripSettingsChangedEvent |
Event: Asset strip settings were changed.
Settings before change