Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
Interface describing a physical serial port and the devices which can be attached to it. More...
import"SerialPort.idl";
Classes | |
struct | MetaData |
(Static) meta data containing port properties More... | |
struct | Settings |
Port settings. More... | |
struct | State |
Structure holding information about the current state of the port. More... | |
Public Types | |
enum | PortState { CONSOLE , ANALOGMODEM , GSMMODEM , DISCONNECTED } |
Possible states the port can be in at a given time. More... | |
enum | DetectionType { AUTOMATIC , FORCE_CONSOLE , FORCE_ANALOGMODEM , FORCE_GSMMODEM } |
Device type the port shall be looking for. More... | |
enum | BaudRate { BR1200 , BR2400 , BR4800 , BR9600 , BR19200 , BR38400 , BR57600 , BR115200 } |
Possible baud rates. More... | |
Public Member Functions | |
MetaData | getMetaData () |
Get port meta data. More... | |
Settings | getSettings () |
Get current settings. More... | |
int | setSettings (in Settings settings) |
Set settings. More... | |
State | getState () |
Get current port state. More... | |
Object | getModem () |
Get modem connected to port. More... | |
Public Attributes | |
constant int | SUCCESS = 0 |
Error codes. More... | |
constant int | ERR_INVALID_VALUE = 1 |
Invalid arguments. | |
valueobject | ModemEvent: idl::Event { Object modem |
Event emitted when the modem connection state changes. More... | |
valueobject | ModemAddedEvent: ModemEvent { } |
Event emitted when a modem is connected. | |
valueobject | ModemRemovedEvent: ModemEvent { } |
Event emitted when a modem is disconnected. | |
Interface describing a physical serial port and the devices which can be attached to it.
MetaData serial::SerialPort::getMetaData | ( | ) |
Get port meta data.
Object serial::SerialPort::getModem | ( | ) |
Get modem connected to port.
State serial::SerialPort::getState | ( | ) |
Get current port state.
int serial::SerialPort::setSettings | ( | in Settings | settings | ) |
Set settings.
settings | – new settings |
valueobject serial::SerialPort::ModemEvent |
Event emitted when the modem connection state changes.
Either a AnalogModem or a GsmModem
constant int serial::SerialPort::SUCCESS = 0 |
Error codes.
No error