Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
A sensor which accumulates numeric readings (e.g. More...
import"AccumulatingNumericSensor.idl";
Public Member Functions | |
void | resetValue () |
Resets the accumulated value of the sensor. | |
Public Member Functions inherited from sensors::NumericSensor | |
MetaData | getMetaData () |
Retrieve the sensor metadata. More... | |
Thresholds | getDefaultThresholds () |
Retrieve the sensor default thresholds. More... | |
Thresholds | getThresholds () |
Retrieve the active thresholds. More... | |
int | setThresholds (in Thresholds thresh) |
Change the active thresholds. More... | |
Reading | getReading () |
Get the sensor reading. More... | |
MinMax | getMinMax () |
Get the min / max of sensor value. More... | |
void | resetMinMax () |
Reset min / max of sensor value. | |
Public Member Functions inherited from sensors::Sensor | |
TypeSpec | getTypeSpec () |
Retrieve the sensor type specification. More... | |
boolean | isTypeChangeAllowed () |
Check whether the sensor type can be changed using setType(). More... | |
int | setType (in int type, in int unit) |
Set sensor type and unit. More... | |
Public Attributes | |
valueobject | ResetEvent: event::UserEvent { NumericSensor::Reading oldReading |
Event: Accumulated value has been reset. More... | |
NumericSensor::Reading | newReading |
Value after reset. | |
Public Attributes inherited from sensors::NumericSensor | |
constant int | THRESHOLD_OUT_OF_RANGE = 1 |
The threshold exceedes the sensor range. | |
constant int | THRESHOLD_INVALID = 2 |
The threshold constraints are not met. | |
constant int | THRESHOLD_NOT_SUPPORTED = 3 |
The sensor does not support setting this threshold. | |
valueobject | ReadingChangedEvent: idl::Event { Reading newReading |
Event: Numeric sensor reading has changed. More... | |
valueobject | StateChangedEvent: idl::Event { Reading oldReading |
Event: Sensor state has changed. More... | |
Reading | newReading |
Reading after state change. | |
valueobject | MetaDataChangedEvent: idl::Event { MetaData oldMetaData |
Event: Sensor metadata has changed. More... | |
MetaData | newMetaData |
Metadata after change. | |
valueobject | ThresholdsChangedEvent: event::UserEvent { Thresholds oldThresholds |
Event: Sensor thresholds have changed. More... | |
Thresholds | newThresholds |
Threshold set after change. | |
valueobject | MinMaxChangedEvent: idl::Event { MinMax newMinMax |
Event: Sensor min or max value has changed. More... | |
valueobject | MinMaxResetEvent: event::UserEvent { MinMax oldMinMax |
Event: Min / Max value has been reset. More... | |
MinMax | newMinMax |
Min / max after reset, incl. new observedSince timestamp. | |
Public Attributes inherited from sensors::Sensor | |
constant int | ERR_NOT_SUPPORTED = 1 |
The operation is not supported. | |
constant int | NUMERIC = 0 |
Sensor reading type | |
constant int | DISCRETE_ON_OFF = 1 |
constant int | DISCRETE_MULTI = 2 |
constant int | UNSPECIFIED = 0 |
Sensor type | |
constant int | VOLTAGE = 1 |
constant int | CURRENT = 2 |
constant int | UNBALANCE_CURRENT = 3 |
constant int | POWER = 4 |
constant int | POWER_FACTOR = 5 |
constant int | ENERGY = 6 |
constant int | FREQUENCY = 7 |
constant int | TEMPERATURE = 8 |
constant int | HUMIDITY = 9 |
constant int | AIR_FLOW = 10 |
constant int | AIR_PRESSURE = 11 |
constant int | CONTACT_CLOSURE = 12 |
constant int | ON_OFF_SENSOR = 13 |
constant int | TRIP_SENSOR = 14 |
constant int | VIBRATION = 15 |
constant int | WATER_LEAK = 16 |
constant int | SMOKE_DETECTOR = 17 |
constant int | TOTAL_HARMONIC_DISTORTION = 18 |
constant int | MASS = 19 |
constant int | ELECTRICAL_RESISTANCE = 20 |
constant int | FLUX = 21 |
constant int | LUMINOUS_INTENSITY = 22 |
constant int | ACCELERATION = 23 |
constant int | MAGNETIC_FLUX_DENSITY = 24 |
constant int | ELECTRIC_FIELD_STRENGTH = 25 |
constant int | MAGNETIC_FIELD_STRENGTH = 26 |
constant int | ANGLE = 27 |
constant int | SELECTION = 28 |
constant int | FAULT_STATE = 29 |
constant int | POWER_QUALITY = 30 |
constant int | ROTATIONAL_SPEED = 31 |
constant int | LUMINOUS_ENERGY = 32 |
constant int | LUMINOUS_FLUX = 33 |
constant int | ILLUMINANCE = 34 |
constant int | LUMINOUS_EMITTANCE = 35 |
constant int | MOTION = 36 |
constant int | OCCUPANCY = 37 |
constant int | TAMPER = 38 |
constant int | DRY_CONTACT = 39 |
constant int | POWERED_DRY_CONTACT = 40 |
constant int | ABSOLUTE_HUMIDITY = 41 |
constant int | DOOR_STATE = 42 |
constant int | DOOR_LOCK_STATE = 43 |
constant int | DOOR_HANDLE_LOCK = 44 |
constant int | CREST_FACTOR = 45 |
constant int | DISTANCE = 46 |
constant int | LENGTH = 47 |
constant int | UNBALANCE_VOLTAGE = 48 |
constant int | PARTICLE_DENSITY = 49 |
constant int | NONE = 0 |
Sensor unit | |
constant int | VOLT = 1 |
constant int | AMPERE = 2 |
constant int | WATT = 3 |
constant int | VOLT_AMP = 4 |
constant int | WATT_HOUR = 5 |
constant int | VOLT_AMP_HOUR = 6 |
constant int | DEGREE_CELSIUS = 7 |
constant int | HZ = 8 |
constant int | PERCENT = 9 |
constant int | METER_PER_SEC = 10 |
constant int | PASCAL = 11 |
constant int | G = 12 |
constant int | RPM = 13 |
constant int | METER = 14 |
constant int | HOUR = 15 |
constant int | MINUTE = 16 |
constant int | SECOND = 17 |
constant int | VOLT_AMP_REACTIVE = 18 |
constant int | VOLT_AMP_REACTIVE_HOUR = 19 |
constant int | GRAM = 20 |
constant int | OHM = 21 |
constant int | LITERS_PER_HOUR = 22 |
constant int | CANDELA = 23 |
constant int | METER_PER_SQUARE_SEC = 24 |
constant int | METER_PER_SQARE_SEC = 24 |
constant int | TESLA = 25 |
constant int | VOLT_PER_METER = 26 |
constant int | VOLT_PER_AMPERE = 27 |
constant int | DEGREE = 28 |
constant int | DEGREE_FAHRENHEIT = 29 |
constant int | KELVIN = 30 |
constant int | JOULE = 31 |
constant int | COULOMB = 32 |
constant int | NIT = 33 |
constant int | LUMEN = 34 |
constant int | LUMEN_SECOND = 35 |
constant int | LUX = 36 |
constant int | PSI = 37 |
constant int | NEWTON = 38 |
constant int | FOOT = 39 |
constant int | FOOT_PER_SEC = 40 |
constant int | CUBIC_METER = 41 |
constant int | RADIANT = 42 |
constant int | STERADIANT = 43 |
constant int | HENRY = 44 |
constant int | FARAD = 45 |
constant int | MOL = 46 |
constant int | BECQUEREL = 47 |
constant int | GRAY = 48 |
constant int | SIEVERT = 49 |
constant int | G_PER_CUBIC_METER = 50 |
constant int | UG_PER_CUBIC_METER = 51 |
valueobject | TypeSpecChangedEvent: idl::Event { TypeSpec oldTypeSpec |
Event: The type specification of the sensor changed. More... | |
TypeSpec | newTypeSpec |
Type specification after change. | |
Additional Inherited Members | |
Public Types inherited from sensors::Sensor | |
enum | OnOffState { OFF , ON } |
Sensor states for DISCRETE_ON_OFF sensors. More... | |
enum | OpenClosedState { OPEN , CLOSED } |
enum | NormalAlarmedState { NORMAL , ALARMED } |
enum | OkFaultState { OK , FAULT } |
A sensor which accumulates numeric readings (e.g.
energy counter)
valueobject sensors::AccumulatingNumericSensor::ResetEvent |
Event: Accumulated value has been reset.
Value before reset