Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
Peripheral Device Slot. More...
import"PeripheralDeviceSlot.idl";
Classes | |
struct | Location |
user writeable location More... | |
struct | Settings |
user configurable slot attributes More... | |
Public Member Functions | |
Device | getDevice () |
Returns the actual device reference. More... | |
int | assign (in DeviceID devid) |
Associate this slot with a given (old or detected new) peripheral device. More... | |
int | assignAddress (in string packageClass, in Address address) |
Associate this slot with an addressable (new) peripheral device. More... | |
int | unassign () |
Break the association for this slot. More... | |
Settings | getSettings () |
Retrieve the user-defined settings. More... | |
int | setSettings (in Settings settings) |
Change the slot settings. More... | |
Public Attributes | |
constant int | ERR_INVALID_PARAMS = 1 |
Invalid parameters. | |
constant int | ERR_NOT_SUPPORTED = 2 |
Operation not supported. | |
constant int | CHANNEL_INVALID = -1 |
Device has no channels. | |
valueobject | DeviceChangedEvent: idl::Event { Device oldDevice |
Event: The device attached to this slot has changed. More... | |
Device | newDevice |
Device after change. | |
valueobject | SettingsChangedEvent: event::UserEvent { Settings oldSettings |
Event: The slot settings have been changed. More... | |
Settings | newSettings |
Settings after change. | |
Peripheral Device Slot.
int peripheral::DeviceSlot::assign | ( | in DeviceID | devid | ) |
Associate this slot with a given (old or detected new) peripheral device.
devid | peripheral device identification |
int peripheral::DeviceSlot::assignAddress | ( | in string | packageClass, |
in Address | address | ||
) |
Associate this slot with an addressable (new) peripheral device.
address | peripheral device address |
Device peripheral::DeviceSlot::getDevice | ( | ) |
Returns the actual device reference.
The reference becomes invalid due to assign/unassign method call. This conditions is also flagged by EVT_KEY_DEVICE_CHANGED event
Settings peripheral::DeviceSlot::getSettings | ( | ) |
Retrieve the user-defined settings.
int peripheral::DeviceSlot::setSettings | ( | in Settings | settings | ) |
Change the slot settings.
settings | New slot settings |
int peripheral::DeviceSlot::unassign | ( | ) |
Break the association for this slot.
valueobject peripheral::DeviceSlot::DeviceChangedEvent |
Event: The device attached to this slot has changed.
Device before change
valueobject peripheral::DeviceSlot::SettingsChangedEvent |
Event: The slot settings have been changed.
Settings before change