Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
An RCM current sensor of type B (AC/DC) which allows degaussing the sensor. More...
import"TypeBResidualCurrentNumericSensor.idl";
Public Member Functions | |
void | degauss () |
Trigger a degauss cycle of the residual current sensor. More... | |
Public Member Functions inherited from sensors::NumericSensor | |
MetaData | getMetaData () |
Retrieve the sensor metadata. More... | |
Thresholds | getDefaultThresholds () |
Retrieve the sensor default thresholds. More... | |
Thresholds | getThresholds () |
Retrieve the active thresholds. More... | |
int | setThresholds (in Thresholds thresh) |
Change the active thresholds. More... | |
Reading | getReading () |
Get the sensor reading. More... | |
MinMax | getMinMax () |
Get the min / max of sensor value. More... | |
void | resetMinMax () |
Reset min / max of sensor value. | |
Public Member Functions inherited from sensors::Sensor | |
TypeSpec | getTypeSpec () |
Retrieve the sensor type specification. More... | |
boolean | isTypeChangeAllowed () |
Check whether the sensor type can be changed using setType(). More... | |
int | setType (in int type, in int unit) |
Set sensor type and unit. More... | |
Additional Inherited Members | |
Public Types inherited from sensors::Sensor | |
enum | OnOffState { OFF , ON } |
Sensor states for DISCRETE_ON_OFF sensors. More... | |
enum | OpenClosedState { OPEN , CLOSED } |
enum | NormalAlarmedState { NORMAL , ALARMED } |
enum | OkFaultState { OK , FAULT } |
Public Attributes inherited from sensors::NumericSensor | |
constant int | THRESHOLD_OUT_OF_RANGE = 1 |
The threshold exceedes the sensor range. | |
constant int | THRESHOLD_INVALID = 2 |
The threshold constraints are not met. | |
constant int | THRESHOLD_NOT_SUPPORTED = 3 |
The sensor does not support setting this threshold. | |
valueobject | ReadingChangedEvent: idl::Event { Reading newReading |
Event: Numeric sensor reading has changed. More... | |
valueobject | StateChangedEvent: idl::Event { Reading oldReading |
Event: Sensor state has changed. More... | |
Reading | newReading |
Reading after state change. | |
valueobject | MetaDataChangedEvent: idl::Event { MetaData oldMetaData |
Event: Sensor metadata has changed. More... | |
MetaData | newMetaData |
Metadata after change. | |
valueobject | ThresholdsChangedEvent: event::UserEvent { Thresholds oldThresholds |
Event: Sensor thresholds have changed. More... | |
Thresholds | newThresholds |
Threshold set after change. | |
valueobject | MinMaxChangedEvent: idl::Event { MinMax newMinMax |
Event: Sensor min or max value has changed. More... | |
valueobject | MinMaxResetEvent: event::UserEvent { MinMax oldMinMax |
Event: Min / Max value has been reset. More... | |
MinMax | newMinMax |
Min / max after reset, incl. new observedSince timestamp. | |
Public Attributes inherited from sensors::Sensor | |
constant int | ERR_NOT_SUPPORTED = 1 |
The operation is not supported. | |
constant int | NUMERIC = 0 |
Sensor reading type | |
constant int | DISCRETE_ON_OFF = 1 |
constant int | DISCRETE_MULTI = 2 |
constant int | UNSPECIFIED = 0 |
Sensor type | |
constant int | VOLTAGE = 1 |
constant int | CURRENT = 2 |
constant int | UNBALANCE_CURRENT = 3 |
constant int | POWER = 4 |
constant int | POWER_FACTOR = 5 |
constant int | ENERGY = 6 |
constant int | FREQUENCY = 7 |
constant int | TEMPERATURE = 8 |
constant int | HUMIDITY = 9 |
constant int | AIR_FLOW = 10 |
constant int | AIR_PRESSURE = 11 |
constant int | CONTACT_CLOSURE = 12 |
constant int | ON_OFF_SENSOR = 13 |
constant int | TRIP_SENSOR = 14 |
constant int | VIBRATION = 15 |
constant int | WATER_LEAK = 16 |
constant int | SMOKE_DETECTOR = 17 |
constant int | TOTAL_HARMONIC_DISTORTION = 18 |
constant int | MASS = 19 |
constant int | ELECTRICAL_RESISTANCE = 20 |
constant int | FLUX = 21 |
constant int | LUMINOUS_INTENSITY = 22 |
constant int | ACCELERATION = 23 |
constant int | MAGNETIC_FLUX_DENSITY = 24 |
constant int | ELECTRIC_FIELD_STRENGTH = 25 |
constant int | MAGNETIC_FIELD_STRENGTH = 26 |
constant int | ANGLE = 27 |
constant int | SELECTION = 28 |
constant int | FAULT_STATE = 29 |
constant int | POWER_QUALITY = 30 |
constant int | ROTATIONAL_SPEED = 31 |
constant int | LUMINOUS_ENERGY = 32 |
constant int | LUMINOUS_FLUX = 33 |
constant int | ILLUMINANCE = 34 |
constant int | LUMINOUS_EMITTANCE = 35 |
constant int | MOTION = 36 |
constant int | OCCUPANCY = 37 |
constant int | TAMPER = 38 |
constant int | DRY_CONTACT = 39 |
constant int | POWERED_DRY_CONTACT = 40 |
constant int | ABSOLUTE_HUMIDITY = 41 |
constant int | DOOR_STATE = 42 |
constant int | DOOR_LOCK_STATE = 43 |
constant int | DOOR_HANDLE_LOCK = 44 |
constant int | CREST_FACTOR = 45 |
constant int | DISTANCE = 46 |
constant int | LENGTH = 47 |
constant int | UNBALANCE_VOLTAGE = 48 |
constant int | PARTICLE_DENSITY = 49 |
constant int | NONE = 0 |
Sensor unit | |
constant int | VOLT = 1 |
constant int | AMPERE = 2 |
constant int | WATT = 3 |
constant int | VOLT_AMP = 4 |
constant int | WATT_HOUR = 5 |
constant int | VOLT_AMP_HOUR = 6 |
constant int | DEGREE_CELSIUS = 7 |
constant int | HZ = 8 |
constant int | PERCENT = 9 |
constant int | METER_PER_SEC = 10 |
constant int | PASCAL = 11 |
constant int | G = 12 |
constant int | RPM = 13 |
constant int | METER = 14 |
constant int | HOUR = 15 |
constant int | MINUTE = 16 |
constant int | SECOND = 17 |
constant int | VOLT_AMP_REACTIVE = 18 |
constant int | VOLT_AMP_REACTIVE_HOUR = 19 |
constant int | GRAM = 20 |
constant int | OHM = 21 |
constant int | LITERS_PER_HOUR = 22 |
constant int | CANDELA = 23 |
constant int | METER_PER_SQUARE_SEC = 24 |
constant int | METER_PER_SQARE_SEC = 24 |
constant int | TESLA = 25 |
constant int | VOLT_PER_METER = 26 |
constant int | VOLT_PER_AMPERE = 27 |
constant int | DEGREE = 28 |
constant int | DEGREE_FAHRENHEIT = 29 |
constant int | KELVIN = 30 |
constant int | JOULE = 31 |
constant int | COULOMB = 32 |
constant int | NIT = 33 |
constant int | LUMEN = 34 |
constant int | LUMEN_SECOND = 35 |
constant int | LUX = 36 |
constant int | PSI = 37 |
constant int | NEWTON = 38 |
constant int | FOOT = 39 |
constant int | FOOT_PER_SEC = 40 |
constant int | CUBIC_METER = 41 |
constant int | RADIANT = 42 |
constant int | STERADIANT = 43 |
constant int | HENRY = 44 |
constant int | FARAD = 45 |
constant int | MOL = 46 |
constant int | BECQUEREL = 47 |
constant int | GRAY = 48 |
constant int | SIEVERT = 49 |
constant int | G_PER_CUBIC_METER = 50 |
constant int | UG_PER_CUBIC_METER = 51 |
valueobject | TypeSpecChangedEvent: idl::Event { TypeSpec oldTypeSpec |
Event: The type specification of the sensor changed. More... | |
TypeSpec | newTypeSpec |
Type specification after change. | |
An RCM current sensor of type B (AC/DC) which allows degaussing the sensor.
void pdumodel::TypeBResidualCurrentNumericSensor::degauss | ( | ) |
Trigger a degauss cycle of the residual current sensor.
In certain scenarios there's a possibility of magnetization of the residual current sensor, in which case current will be measured even if there is no actual current flow. When that happens, the sensor can be demagnetized by calling this method.
IMPORTANT: Only call this while there is no actual current flow!