Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
Sub controller interface. More...
import"Controller.idl";
Classes | |
struct | MetaData |
Sub controller metadata. More... | |
Public Types | |
enum | Status { OK , COMMUNICATION_UNSTABLE , COMMUNICATION_FAILURE , UNKNOWN , INCOMPATIBLE , FIRMWARE_UPDATE } |
Communication status. More... | |
enum | Type { OUTLET_CTRL , INLET_CTRL , METER_CTRL } |
Sub controller type. More... | |
Public Member Functions | |
Status | getCommunicationStatus () |
Retrieve the current status of communication with controller. More... | |
CtrlStatistic | getStatistics () |
Retrieve statistics. More... | |
MetaData | getMetaData () |
Retrieve the sub controller metadata. More... | |
int | reset () |
Reset this sub controller. More... | |
Public Attributes | |
constant int | ERR_NOT_SUPPORTED = 1 |
Operation not supported. | |
valueobject | StatusChangedEvent: idl::Event { Status oldStatus |
Event: Controller communication status has changed. More... | |
Status | newStatus |
Status after change. | |
valueobject | MetaDataChangedEvent: idl::Event { MetaData oldMetaData |
Event: Controller metadata has changed. More... | |
MetaData | newMetaData |
Metadata after change. | |
Sub controller interface.
Communication status.
Enumerator | |
---|---|
OK | Communication with controller is known to be working. |
COMMUNICATION_UNSTABLE | Controller can be communicated with sporadically. |
COMMUNICATION_FAILURE | Controller can't be communicated with. |
UNKNOWN | Communication status is unknown, e.g. after startup. |
INCOMPATIBLE | The characteristics of the controller don't meet the expectations. |
FIRMWARE_UPDATE | A controller firmware update is in progress. |
Status pdumodel::Controller::getCommunicationStatus | ( | ) |
Retrieve the current status of communication with controller.
MetaData pdumodel::Controller::getMetaData | ( | ) |
Retrieve the sub controller metadata.
CtrlStatistic pdumodel::Controller::getStatistics | ( | ) |
Retrieve statistics.
int pdumodel::Controller::reset | ( | ) |
Reset this sub controller.
Note: Depending on the hardware setup of the specific device, calling this method may also cause other sub controllers to be reset.
valueobject pdumodel::Controller::MetaDataChangedEvent |
Event: Controller metadata has changed.
Metadata before change
valueobject pdumodel::Controller::StatusChangedEvent |
Event: Controller communication status has changed.
Status before change