Raritan / Server Technology Xerus™ PDU JSON-RPC API
|
Data push service configuration interface. More...
import"DataPushService.idl";
Classes | |
struct | EntrySettings |
Data Push Entry Settings. More... | |
struct | EntryStatus |
Data Push Entry Status. More... | |
Public Types | |
enum | EntryType { SENSORLIST , SENSORLOG , AMSLIST , AMSLOG , AUDITLOG } |
Data Push Entry Types. More... | |
Public Member Functions | |
int | addEntry (out int entryId, in EntrySettings entrySettings) |
Add a new entry. More... | |
int | modifyEntry (in int entryId, in EntrySettings entrySettings) |
Modify an existing entry. More... | |
int | deleteEntry (in int entryId) |
Delete an entry. More... | |
int | getEntry (out EntrySettings entrySettings, in int entryId) |
Retrieve an entry. More... | |
map< int, EntrySettings > | listEntries () |
Retrieve a list of entries. More... | |
int | pushData (in int entryId) |
Push data for one specified entry. More... | |
void | cancelDataPush (in int entryId) |
Cancels an active data push. More... | |
int | getEntryStatus (out EntryStatus entryStatus, in int entryId) |
Retrieve an entry's status. More... | |
Public Attributes | |
constant int | ERR_NO_SUCH_ID = 1 |
Error codes. More... | |
constant int | ERR_INVALID_PARAMS = 2 |
Invalid parameters. | |
constant int | ERR_MAX_ENTRIES_REACHED = 3 |
Maximum number of entries reached. | |
valueobject | EntryAddedEvent: UserEvent { int entryId |
Event: A new push destination has been added. More... | |
EntrySettings | settings |
New entry settings. | |
valueobject | EntryModifiedEvent: UserEvent { int entryId |
Event: A configured push destination has been modified. More... | |
EntrySettings | oldSettings |
Settings before change. | |
EntrySettings | newSettings |
Settings after change. | |
valueobject | EntryDeletedEvent: UserEvent { int entryId |
Event: A configured push destination has been deleted. More... | |
valueobject | EntryStatusChangedEvent: idl::Event { int entryId |
Event: The status of a configured push destination has changed. More... | |
EntryStatus | newStatus |
New status. | |
Data push service configuration interface.
int event::DataPushService::addEntry | ( | out int | entryId, |
in EntrySettings | entrySettings | ||
) |
Add a new entry.
entryId | Result: New entry id, automatically assigned |
entrySettings | New Model Push Entry settings |
void event::DataPushService::cancelDataPush | ( | in int | entryId | ) |
Cancels an active data push.
If a data push is currently in process for the specified entry, that push is canceled. If no push is in process, this method is a no-op.
entryId | Entry id |
int event::DataPushService::deleteEntry | ( | in int | entryId | ) |
Delete an entry.
entryid | Entry id |
int event::DataPushService::getEntry | ( | out EntrySettings | entrySettings, |
in int | entryId | ||
) |
Retrieve an entry.
entrySettings | Result: Model Push Entry settings |
entryId | Entry id |
int event::DataPushService::getEntryStatus | ( | out EntryStatus | entryStatus, |
in int | entryId | ||
) |
Retrieve an entry's status.
entryStatus | Result: Entry status |
entryId | Entry id |
map<int, EntrySettings> event::DataPushService::listEntries | ( | ) |
Retrieve a list of entries.
int event::DataPushService::modifyEntry | ( | in int | entryId, |
in EntrySettings | entrySettings | ||
) |
Modify an existing entry.
entryId | Entry id |
entrySettings | New Model Push Entry settings |
int event::DataPushService::pushData | ( | in int | entryId | ) |
Push data for one specified entry.
entryId | Entry id |
valueobject event::DataPushService::EntryAddedEvent |
Event: A new push destination has been added.
New entry id
valueobject event::DataPushService::EntryDeletedEvent |
Event: A configured push destination has been deleted.
Deleted entry id
valueobject event::DataPushService::EntryModifiedEvent |
Event: A configured push destination has been modified.
Modified entry id
valueobject event::DataPushService::EntryStatusChangedEvent |
Event: The status of a configured push destination has changed.
Entry id
constant int event::DataPushService::ERR_NO_SUCH_ID = 1 |
Error codes.
No such ID