Updating a UCS KVM Interface with CSV

Specify a username and password for an account that has access to both the chassis and the blade.

Column number

Tag or value

Details

1

UPDATE

The first column for all tags is the command.

2

NODE-UCS-KVM-INTERFACE

Enter the tag as shown.

Tags are not case sensitive.

3

Node Name

Required field.

4

Interface Name

Required field.

The current interface name.

5

New Interface Name

Required field.

The new interface name.

6

Chassis IP address or hostname

Required field.

7

TCP Port

Default is 443.

8

Blade IP address or hostname

Required field.

9

Service Account Name

Optional. Leave blank if specifying username and password.

Enter the new service account name to update it.

10

Username

Optional. Leave blank if specifying service account.

Enter the new username to update it.

11

Password

Optional. Leave blank if specifying service account.

Enter the new password to update it.

12

Description

Optional.

See Also

Update Nodes CSV File Requirements

Updating a Node Name with CSV

Updating an Out of Band KVM or Serial Interface with CSV

Updating an RDP Interface with CSV

Updating an SSH or Telnet Interface with CSV

Updating a VNC Interface with CSV

Updating a Web Browser Interface with CSV

Updating a DRAC KVM, DRAC Power, iLO KVM, iLO Power, Integrity iLO2 Power, or RSA Power Interface with CSV

Updating an RSA KVM Interface with CSV

Updating an IPMI Interface with CSV