Updating an RDP Interface with CSV

Column number

Tag or value

Details

1

UPDATE

The first column for all tags is the command.

2

NODE-RDP-INTERFACE

 

Enter the tag as shown.

Tags are not case sensitive.

3

Node Name

Required field.

The node this interface belongs to.

4

Interface Name

Required field.

The current interface name.

5

New Interface Name

Required field.

The new interface name.

6

IP Address/Hostname

 

7

TCP Port

Default is 3389.

8

Service Account Name

Optional.

9

Username

Optional.

10

Password

Optional.

11

User Type

REMOTE or CONSOLE

Default is REMOTE.

12

Keyboard Type

US, UK, Arabic, Danish, German, Spanish, Finnish, French, Belgian, Croatian, Italian, Japanese, Lithuanian, Latvian, Macedonian, Norwegian, Polish, Portuguese, Brazilian, Russian, Slovenian, Swedish, or Turkish

Default is US.

13

Description

Optional.

14

RDP Type

Java or Microsoft

Default is Java.

See Also

Update Nodes CSV File Requirements

Updating a Node Name with CSV

Updating an Out of Band KVM or Serial Interface with CSV

Updating an SSH or Telnet Interface with CSV

Updating a VNC Interface with CSV

Updating a Web Browser Interface with CSV

Updating a DRAC KVM, DRAC Power, iLO KVM, iLO Power, Integrity iLO2 Power, or RSA Power Interface with CSV

Updating an RSA KVM Interface with CSV

Updating an IPMI Interface with CSV

Updating a UCS KVM Interface with CSV