Access to Infrastructure Services

The CC-SG can be configured to use several industry-standard services like DHCP, DNS, and NTP. These ports and protocols are used to allow CC-SG to communicate with these optional servers.

Communication Direction

Port Number

Protocol

Configurable?

Details

DHCP server to CC-SG

68

UDP

no

IPv4 DHCP standard

CC-SG to DHCP server

67

UDP

no

IPv4 DHCP standard

NTP server to CC-SG

123

UDP

no

NTP standard

CC-SG to DNS

53

UDP

no

DNS standard

See Also

CC-SG Communication Channels

CC-SG and Raritan Devices

CC-SG Clustering

PC Clients to CC-SG

PC Clients to Nodes

CC-SG and Client for IPMI, iLO/RILOE, DRAC, RSA

CC-SG and SNMP

CC-SG Internal Ports

CC-SG Access via NAT-enabled Firewall

RDP Access to Nodes

VNC Access to Nodes

SSH Access to Nodes

Remote System Monitoring Port