CC-SG and Raritan Devices

A main role of CC-SG is to manage and control Raritan devices, such as Dominion KX II. Typically, CC-SG communicates with these devices over a TCP/IP network (local, WAN, or VPN) and both TCP and UDP protocols are used as follows:

Communication Direction

Port Number

Protocol

Configurable?

Details

CC-SG to Local Broadcast

 

5000

UDP

yes

heartbeat

CC-SG to Remote LAN IP

5000

UDP

yes

heartbeat

CC-SG to Raritan Device

5000

TCP

yes

RDM protocol

RC4/AES-128/AES-256 encrypted

Raritan Device to CC-SG

5001

UDP

no

heartbeat

CC-SG to Dominion PX

623

443

UDP

 

no

no

 

CC-SG to Dominion KXII in Direct Mode

443

TCP

no

 

See Also

CC-SG Communication Channels

CC-SG Clustering

Access to Infrastructure Services

PC Clients to CC-SG

PC Clients to Nodes

CC-SG and Client for IPMI, iLO/RILOE, DRAC, RSA

CC-SG and SNMP

CC-SG Internal Ports

CC-SG Access via NAT-enabled Firewall

RDP Access to Nodes

VNC Access to Nodes

SSH Access to Nodes

Remote System Monitoring Port