Reset CC-SG Factory Configuration

This option will reset all or parts of the CC-SG system back to their factory default values. All active CC-SG users will be logged out without notification and SNMP processing will stop.

Diagnostic--Reset CC-SG Factory Configuration

It is recommended to use the default options selected.

Option

Description

Full CC-SG Database Reset

This option removes the existing CC-SG database and builds a new version with the factory default values. Network settings, SNMP settings, firmware, and diagnostic console settings are not part of the CC-SG database.

IP-ACL settings are reset with a Full Database reset whether you select the IP ACL Tables option or not.

The Neighborhood configuration is removed with the reset so CC-SG no longer "remembers" being a Neighborhood member if it was.

Preserve CC-SG Personality during Reset

This option is enabled when you select Full CC-SG Database Reset.

As the CC-SG database is rebuilt, some previously configured options are saved.

  • Secure Communication between PC Clients and CC-SG
  • Enforce Strong Passwords
  • Direct vs. Proxy Connections to Out-of-Band nodes
  • Inactivity Timer setting

     

Network Reset

This option changes the network settings back to factory defaults.

  • Host name: CommandCenter
  • Domain name: localdomain
  • Mode: IP Failover
  • Configuration: Static
  • IP Address: 192.168.0.192
  • Netmask: 255.255.255.0
  • Gateway: none
  • Primary DNS: none
  • Secondary DNS: none
  • Adapter Speed: Auto

     

SNMP Reset

This option resets the SNMP settings back to factory defaults.

  • Port: 161
  • Read-only Community: public
  • Read-write Community: private
  • System Contact, Name, Location: none
  • SNMP Trap Configuration
  • SNMP Trap Destinations

     

Firmware Reset

This option resets all device firmware files to factory defaults. This option does not change the CC-SG database.

Install Firmware into CC-SG DB

This option loads the firmware files for the current CC-SG version into the CC-SG database.

Diagnostic Console Reset

This option restores Diagnostic Console settings back to factory defaults.

IP Access Control Lists Reset

This option removes all entries from the IP-ACL table.

IP-ACL settings are reset with a Full Database reset whether you select the IP Access Control Lists reset option or not.

See Access Control List.

  1. Choose Operation > Admin > Factory Reset.
  2. Select the reset options.
  3. Click Reset System.
  4. You see a warning message and a progress bar on the screen. The progress bar indicates the current reset status, and you cannot control CC-SG before reset is complete.

Do NOT power off, power cycle, or interrupt CC-SG when reset is in progress. Doing this may result in the loss of CC-SG data.

See Also

Administrator Console

About Administrator Console

Access Administrator Console

Navigate Administrator Console

Edit Diagnostic Console Configuration

Edit Network Interfaces Configuration (Network Interfaces)

Edit IPv6 Network Interfaces Configuration

Ping an IP Address

Use Traceroute

Edit Static Routes

View Log Files in Diagnostic Console

Restart CC-SG with Diagnostic Console

Reboot CC-SG with Diagnostic Console

Power Off CC-SG System from Diagnostic Console

Reset CC Super-User Password with Diagnostic Console

Diagnostic Console Password Settings

Diagnostic Console Account Configuration

Configure Remote System Monitoring

Display Historical Data Trending Reports

Display RAID Status and Disk Utilization

Perform Disk or RAID Tests

Schedule Disk Tests

Repair or Rebuild RAID Disks

View Top Display with Diagnostic Console

Check Disk Status

Display NTP Status

Take a System Snapshot

Change the Video Resolution for Diagnostic Console