Ping an IP Address

Use ping to check that the connection between CC-SG computer and a particular IP address is working correctly.

Note: Some sites explicitly block ping requests. Verify that the target and intervening network allow pings if a ping is unsuccessful.

  1. Choose Operation > Network Interfaces > Ping.
  2. Enter the IP address or hostname (if DNS is appropriately configured on the CC-SG) of the target you want to check in the Ping Target field.
  3. Select: Optional.

    Option

    Description

    Show other received ICMP packets

    Verbose output, which lists other received ICMP packets in addition to ECHO_RESPONSE packets. Rarely seen.

    No DNS Resolution

    Does not resolve addresses to host names.

    Record Route

    Records route. Turns on the IP record route option, which will store the route of the packet inside the IP header.

    Use Broadcast Address

    Allows pinging a broadcast message.

    Adaptive Timing

    Adaptive ping. Interpacket interval adapts to round-trip time, so that effectively not more than one unanswered probes present in the network. Minimal interval is 200 msec.

  4. Type values for how many seconds the ping command will execute, how many ping requests are sent, and the size for the ping packets. Default is 56, which translates into 64 ICMP data bytes when combined with 8 bytes of ICMP header data. If left blank, defaults are used. Optional.
  5. Click Ping. If the results show a series of replies, the connection is working. The time shows you how fast the connection is. If you see a "timed out" error instead of a reply, the connection between your computer and the domain is not working. See Edit Static Routes.
  6. Press Ctrl+C to terminate the session.

Note: Press CTRL+Q to display a statistics summary for the session so far and continue to ping the destination.

See Also

Administrator Console

About Administrator Console

Access Administrator Console

Navigate Administrator Console

Edit Diagnostic Console Configuration

Edit Network Interfaces Configuration (Network Interfaces)

Edit IPv6 Network Interfaces Configuration

Use Traceroute

Edit Static Routes

View Log Files in Diagnostic Console

Restart CC-SG with Diagnostic Console

Reboot CC-SG with Diagnostic Console

Power Off CC-SG System from Diagnostic Console

Reset CC Super-User Password with Diagnostic Console

Reset CC-SG Factory Configuration

Diagnostic Console Password Settings

Diagnostic Console Account Configuration

Configure Remote System Monitoring

Display Historical Data Trending Reports

Display RAID Status and Disk Utilization

Perform Disk or RAID Tests

Schedule Disk Tests

Repair or Rebuild RAID Disks

View Top Display with Diagnostic Console

Check Disk Status

Display NTP Status

Take a System Snapshot

Change the Video Resolution for Diagnostic Console