Add a Virtual Host with Virtual Machines

When you add a virtual host, a wizard guides you through adding the virtual machines included in the virtual host.

add virtual host

  1. Choose Nodes > Virtualization.
  2. Click Add Virtual Host.
  3. Hostname/IP Address: Enter the IP Address or hostname of the virtual host. Maximum 255 characters. IPV6 is supported.
  4. Connection Protocol: Specify HTTP or HTTPS communications between the virtual host and CC-SG.
  5. TCP Port: Enter the TCP port. The default port is 443.
  6. Check Interval (seconds): Enter the time in seconds that should elapse before timeout between the virtual host and CC-SG.
  7. Enter authentication information:
  8. To allow users who access this virtual host to automatically login to the VI Client interface, select the Enable Single Sign On For VI Client checkbox. Optional.
  9. Click Next. CC-SG discovers the virtual host's virtual machines.
  10. Add virtual machines to CC-SG. One node will be created for each virtual machine. Each associated virtual host will also be configured. Only one virtual host node will be added, even if the virtual host is associated with multiple virtual machines.
  11. Click Next. CC-SG displays a list of interface types that will be added. You can add names and login credentials for each type.
  12. For each interface type, enter a name and login credentials. The name and login credentials will be shared by all the interfaces added to each virtual machine node and virtual host node configured. Optional.

    Leave these fields blank if you prefer to add names and login credentials to each interface individually.

    The interface will take the name of the node if the field is left blank.

    1. Enter names for interfaces. Maximum 32 characters.
      • VI Client Interfaces
      • VMware Viewer Interfaces
      • Virtual Power Interfaces
      • RDP, VNC, and SSH Interfaces, if specified
    2. Enter login credentials, if needed. Some interface types do not require login credentials.:
      • To use a Service Account, select the Use Service Account Credentials checkbox then select the name of the service account.

      or

      • Enter a username and password for the interface type. Maximum 64 characters each.
  13. Click OK.

    CC-SG creates:

See Also

Configuring the Virtual Infrastructure in CC-SG

Terminology for Virtual Infrastructure

Add a Control System with Virtual Hosts and Virtual Machines

Edit Control Systems, Virtual Hosts, and Virtual Machines

Delete Control Systems and Virtual Hosts

Delete a Virtual Machine Node

Delete a Virtual Infrastructure

vSphere 4 Users Must Install New Plug-In

Minimum Permissions Required in VCenter

Add the CC-SG IP Address to Internet Explorer Trusted Sites Internet Zone

Install the VMware Remote Console Plugin Manually When VCenter is Not Added

Add an IPv6 VCenter Accessed Across VPN