V1 Environmental Requirements

Operating

Humidity

8% - 90% RH

Altitude

Operate properly at any altitude between

0 to 10,000 feet, storage 40,000 feet (Estimated)

Vibration

5-55-5 HZ, 0.38 mm, 1 minutes per cycle;

30 minutes for each axis(X,Y,Z)

Shock

N/A

Non-Operating

Temperature

-40° - +60° (-40°-140°)

Humidity

5% - 95% RH

Altitude

Operate properly at any altitude between

0 to 10,000 feet, storage 40,000 feet (Estimated)

Vibration

5-55-5 HZ, 0.38mm,1 minutes per cycle;

30 minutes for each axis (X,Y,Z)

Shock

N/A

See Also

V1 Model

V1 General Specifications