Form Factor |
1U |
Dimensions (DxWxH) |
24.21”x 19.09” x 1.75” 615 mm x 485 mm x 44 mm |
Weight |
23.80lb (10.80kg) |
Power |
Single Supply (1 x 300 watt) |
Operating Temperature |
10° - 35° (50°- 95°) |
Mean Time Between Failure |
36,354 hours |
KVM Admin Port |
(DB15 + PS2 or USB Keyboard/Mouse) |
Serial Admin Port |
DB9 |
Console Port |
(2) USB 2.0 Ports |