upgradedevice,
you can substitute the hostname for an IP address. See Terminology/Acronyms for hostname rules.copydevice
and restartdevice
commands apply only to some Raritan devices. Dominion SX and IPMI servers are not supported by these commands.You must enter one of the listed parts of the command, but not both.
Command syntax |
Device ID value |
You should type |
|
100 |
|
~.
See End SSH Connections for details on using the escape character and the exit command.
You may have problems using the escape character in the Linux terminal or client. Raritan recommends that you define a new escape character when establishing a port connection. The command is connect [-e <escape_char>] [port_id]
. For example, to define "m" as the escape character when connecting to the port with id 2360, type connect -e m 2360
.