SSH Access to CC-SG

Use Secure Shell (SSH) clients, such as Putty or OpenSSH Client, to access a command line interface to SSH (v2) server on CC-SG. Only a subset of CC-SG commands is provided via SSH to administer devices and CC-SG itself.

The SSH client user is authenticated by the CC-SG in which existing authentication and authorization policies are applied to the SSH client. The commands available to the SSH client are determined by the permissions for the user groups to which the SSH client user belongs.

Administrators who use SSH to access CC-SG cannot log a CC Super-User SSH user out, but are able to log all other SSH client users out, including System Administrators.

  1. Launch an SSH client, such as PuTTY.
  2. Specify the IP address of the CC-SG.
  3. Specify the SSH port number. Default is 22. You can enable or disable SSH and configure the port for SSH access in Security Manager. See Enable SSH Access.
  4. Open the connection.
  5. Log in with your CC-SG username and password.
  6. A shell prompt appears.

In This Section

Enable SSH Access

Get Help for SSH Commands

SSH Commands and Parameters

Command Tips

Create an SSH Connection to a Serial-Enabled Device

Use SSH to Connect to a Node via a Serial Out-of-Band Interface

End SSH Connections

Direct Port Access to Dominion SX Serial Targets

See Also

Advanced Administration

Configuring a Message of the Day

Configuring Applications for Accessing Nodes

Configuring Default Applications

Managing Device Firmware

Configuring the CC-SG Network

Configuring Logging Activity

Configuring the CC-SG Server Time and Date

Connection Modes: Direct and Proxy

Device Settings

Configuring Custom JRE Settings

Configuring SNMP

Configuring CC-SG Clusters

Configuring a Neighborhood

Security Manager

Notification Manager

Task Manager

Serial Admin Port

Finding the Serial Number

Web Services API

CC-NOC