Query Port Report

The Query Port Report displays all ports according to port status.

  1. Choose Reports > Ports > Query Port.
  2. In the Port Status/Availability section, select the port states you want to include in the report. Selecting more than one checkbox will include ports with all selected states. You must select at least one Availability option when a Status option is specified.

    State Type

    Port State

    Definition

     

    All

    All ports.

    Status:

     

     

     

    Up

     

     

    Down

    Connection to port is not possible since the device is down and unavailable.

    Availability:

     

     

     

    Idle

    Port has been configured and connection to port is possible.

     

    Connected

     

     

    Busy

    A user is connected to this port.

     

    Power on

     

     

    Power off

     

    Unconfigured:

     

     

     

    New

    Port has a target server attached, but the port has not been configured.

     

    Unused

    Port does not have a target server connected, and the port has not been configured.

  3. Select Ghosted Ports to include ports that are ghosted. A ghosted port can occur when a CIM or target server is removed from a Paragon system or powered off (manually or accidentally). See Raritan's Paragon II User Guide. Optional.
  4. Select Paused Ports or Locked Ports to include ports that are paused or locked. Paused ports occur when a CC-SG management of a device is paused. Locked ports occur when a device is being upgraded. Optional.
  5. Select the number of rows of data to display in the report screen in the Entries to Display field.

    Note: This preference doesn't apply when generating the report as a task.

  6. Click Apply to generate the report.

See Also

Reports

Using Reports

Audit Trail Report

Error Log Report

Access Report

Availability Report

Active Users Report

Locked Out Users Report

All Users Data Report

User Group Data Report

Device Asset Report

Device Group Data Report

Node Asset Report

Active Nodes Report

Node Creation Report

Node Group Data Report

AD User Group Report

Scheduled Reports

Upgrade Device Firmware Report